ADUM1251
PRODUCTIONHot Swappable, Dual I2C Isolators
- Part Models
- 4
- 1ku List Price
- Starting From $2.97
Overview
- Bidirectional I2C communication
- Open-drain interfaces
- Suitable for hot swap applications
- 30 mA current sink capability
- 1000 kHz operation
- 3.0 V to 5.5 V supply/logic levels
- 8-lead, RoHS compliant SOIC package
- High temperature operation: 125°C
- Qualified for automotive applications
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 VPEAK
- UL 1577
- VISO = 2500 VRMS for 1 minute
- IEC / EN / CSA 62368-1
- IEC / CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 VPEAK
- DIN EN IEC 60747-17 (VDE 0884-17)
The ADuM1250/ADuM1251 are hot swappable digital isolators with non-latching, bidirectional communication channels that are compatible with I2C interfaces. This eliminates the need for splitting I2C signals into separate transmit and receive signals for use with standalone optocouplers.
The ADuM1250 provides two bidirectional channels, supporting a complete isolated I2C interface. The ADuM1251 provides one bidirectional channel and one unidirectional channel for applications where a bidirectional clock is not required.
Both the ADuM1250 and the ADuM1251 contain hot swap circuitry to prevent glitching data when an unpowered card is inserted onto an active bus.
These isolators are based on the iCoupler® chip scale transformer technology from Analog Devices, Inc. iCoupler is a magnetic isolation technology with functional, performance, size, and power consumption advantages as compared to optocouplers. With the ADuM1250/ADuM1251, iCoupler channels can be integrated with semiconductor circuitry, which enables a complete isolated I2C interface to be implemented in a small form factor.
Applications
- Isolated I2C, SMBus, or PMBus interfaces
- Multilevel I2C interfaces
- Power supplies
- Networking
- Power over Ethernet
- Hybrid electric vehicle battery management
Documentation
Data Sheet 1
User Guide 1
Application Note 7
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Safety and Regulatory Compliance 1
Analog Dialogue 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1251ARZ | 8-Lead SOIC | ||
| ADUM1251ARZ-RL7 | 8-Lead SOIC | ||
| ADUM1251WARZ | 8-Lead SOIC | ||
| ADUM1251WARZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 15, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM1251ARZ | PRODUCTION | |
| ADUM1251ARZ-RL7 | PRODUCTION | |
| ADUM1251WARZ | PRODUCTION | |
| ADUM1251WARZ-RL7 | PRODUCTION | |
|
Nov 19, 2013 - 13_0109 Notification of qualification of Alternate Fab Foundry at ADI Limerick for TC die in Isolation products. |
||
| ADUM1251ARZ | PRODUCTION | |
| ADUM1251ARZ-RL7 | PRODUCTION | |
|
Dec 18, 2012 - 12_0228 ADuM125x/ADuM225x Die Revision |
||
| ADUM1251ARZ | PRODUCTION | |
| ADUM1251ARZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM1251ARZ | PRODUCTION | |
| ADUM1251ARZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.