AD8349:  700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator

The AD8349 is high performance quadrature modulator design for use as a single stage up-converter within wireless infrastructure equipment.

The AD8349 provides a high output power and ...More

AD8349:  700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator

Product Description

The AD8349 is high performance quadrature modulator design for use as a single stage up-converter within wireless infrastructure equipment.

The AD8349 provides a high output power and very low noise floor supporting a significant improvement in the output signal range. Additionally the excellent phase and amplitude balance accuracy support a higher sideband suppression specification enabling higher order / capacity QAM modulated radios.

The AD8349 has been tested for use over the common Cellular bands (900 MHz, 1.9 GHz, 2.1 GHz) meeting the needs as specified by the CDMA/GSM Edge/W-CDMA standards.

The AD8349 is supplied in 16-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over -40ºC to 85ºC temperature range.

Availability
Samples (part number AD8349ARE) and an evaluation board (part number AD8349-EVAL) are available. Other Modulator / Demodulator Products

AD8345 - 250 - 1000 MHz RF / IF Quadrature Modulator

AD8346 - 2.5 GHz Direct Conversion Quadrature Modulator

AD8347 - 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator

AD8348 - 50 - 1000 MHz RF / IF Quadrature Demodulator

Features

  • Output Frequency Range 700 MHz - 2.7 GHz
  • I/Q Base-band Frequency range dc – 160 MHz
  • Output Power 5.6 dBm @ 2140 MHz
  • Quadrature Phase Accuracy 0.3 degrees
  • Amplitude Balance 0.1 dB
  • Low Noise Floor -156 dBm/Hz
  • Output Switch Disable Function
  • Single 5 V Supply
  • Pin Compatible with AD8346 / AD8345

Diagrams

AD8349 Diagram
Functional Block Diagram for AD8349

Specifications

Function Mod
RF Freq (MHz) 700 to 2700
IQ Freq (MHz) 160MHz
Phase Error (deg) 0.3Deg
Amplitude Error (dB) 0.1dB
Noise Floor (dBm/Hz) -156
Voltage Supply (V) 5
Supply Current (max) 135mA
Package 16-Lead Tssop

Explore Other Products

Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.25
AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $9.06
AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $12.09
AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.59
AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.59
AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $5.02
AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.45
AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.85
AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $5.01
AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $5.02
ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $5.04
ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5374 Mod 2800 to 4000 700 - - - -155 4.75 to 5.5 175 24-Lead LFCSP $5.04
ADL5375 Mod 400 to 6000 500 - - - -161 4.75 to 5.25 190 24-Lead LFCSP $5.04
ADL5380 Demod 400 to 6000 - - - - - - - - -
ADL5382 Demod 700 to 2700 370 0.2 0.05 - - 4.75 to 5.25 220 24-Lead LFCSP $5.28
ADL5385 Mod 50 to 2200 500 0.33 0.03 - -160 4.75 to 5.5 215 24-Lead LFCSP $5.04
ADL5387 Demod 50 to 2000 240 0.4 0.1 - - 4.75 to 5.25 180 24-Lead LFCSP $5.28
ADL5390 Vector Mod 20 to 2400 230 - - - -147 5 130 24-Lead LFCSP $7.59
ADL5590 Mod 869 to 960 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -
ADL5591 Mod 1805 to 1990 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices