Add to Signal Chain Designer

ADSP-BF537:  Blackfin Processor with Embedded Network Connectivity

Product Details

The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity with two new family members. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through the scalability of the pin and code compatibility of these new family members.

The ADSP-BF536 and ADSP-BF537 are a functional extension of the popular ADSP-BF531/ADSP-BF532/ADSP-BF533 processors, and they are ideally suited for a variety of networked applications. The ADSP-BF537 is the higher performance series member, with more embedded memory enabling higher throughput needs for embedded applications such as video security/surveillance and industrial-environment-based distributed control/factory automation applications. The ADSP-BF536 offers exceptional performance and is designed for low cost connected devices such as remote monitoring devices, VoIP, point-of-sale terminals, and biometrics/security applications. Both devices are ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications— allowing for scalability based upon the required network bandwidth and mix of control, plus signal processing needed in the end product.

FEATURES and BENEFITS

  • Up to 600MHz High Performance Blackfin processor
  • 132KB of on chip full speed SRAM
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
  • Controller Area Network (CAN) 2.0B interface
  • Two-Wire Interface Controller
  • Glueless Video Capture/Display Port

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-BF534/ADSP-BF536/ADSP-BF537: Blackfin Embedded Processor Data Sheet (Rev I, 07/2010) (pdf, 1186 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) Application Notes PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Application Notes PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Application Notes PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) Application Notes PDF
EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) Application Notes PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Application Notes PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) Application Notes PDF
EE-301: Video Templates for Developing Multimedia Applications on Blackfin (Rev 1, 09/2006)  (pdf, 175 kB) Application Notes PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) Application Notes PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) Application Notes PDF
EE-297: Estimating Power for ADSP-BF534/BF536/BF537 Blackfin Processors (Rev 2, 05/2007)  (pdf, 236 kB) Application Notes PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Application Notes PDF
EE-338: Interfacing Blackfin Processors to the Intellon INT5200 HomePlug PHY (Rev 2, 12/2008)  (pdf, 816 kB) Application Notes PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) Application Notes PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) Application Notes PDF
EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) Application Notes PDF
EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) Application Notes PDF
EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) Application Notes PDF
EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) Application Notes PDF
EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) Application Notes PDF
EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
EE-311: VisualDSP++® Flash Programmer API for Blackfin Processors (Rev 1, 12/2006)  (pdf, 0 kB) Application Notes PDF
EE-310: Running Two Network Interfaces with ADSP-BF537 Blackfin Processors (Rev 1, 12/2006)  (pdf, 116 kB) Application Notes PDF
EE-307: Blackfin Processor Troubleshooting Tips Using VisualDSP++ Tools (Rev 1, 12/2006)  (pdf, 223 kB) Application Notes PDF
EE-308: Estimating and Optimizing Booting Time for Blackfin Processors (Rev 1, 12/2006)  (pdf, 403 kB) Application Notes PDF
EE-309: Power Mode Transition Times of Blackfin Processors (Rev 1, 12/2006)  (pdf, 458 kB) Application Notes PDF
EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev 1, 12/2006)  (pdf, 65 kB) Application Notes PDF
EE-304: Using the Blackfin Processor SPORT to Emulate a SPI Interface (Rev 1, 11/2006)  (pdf, 194 kB) Application Notes PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Application Notes PDF
EE-302: Interfacing ADSP-BF53x Blackfin Processors to NAND FLASH Memory (Rev 1, 11/2006)  (pdf, 152 kB) Application Notes PDF
EE-300: Interfacing Blackfin EZ-KIT Lite Boards to CMOS Image Sensors (Rev 1, 11/2006)  (pdf, 0 kB) Application Notes PDF
EE-289: Implementing FAT32 File Systems on ADSP-BF533 Blackfin Processors (Rev 1, 02/2006)  (pdf, 320 kB) Application Notes PDF
EE-258: Interfacing Micron MT9V022 Image Sensors to Blackfin Processors (Rev 2, 06/2006)  (pdf, 896 kB) Application Notes PDF
EE-256: Using the ADSP-BF561 Blackfin Processor as a TFT-LCD Controller (Rev 2, 03/2006)  (pdf, 69 kB) Application Notes PDF
EE-288: USB OTG Interface for ADSP-BF533 Blackfin Processors (Rev 1, 03/2006)  (pdf, 166 kB) Application Notes PDF
EE-276: Video Framework Considerations for Image Processing on Blackfin Processors (Rev 1, 09/2005)  (pdf, 77 kB) Application Notes PDF
EE-269: A Beginner’s Guide to Ethernet 802.3 (Rev 1, 06/2004)  (pdf, 447 kB) Application Notes PDF
EE-262: ADSP-BF537 Blackfin Highlights for ADSP-BF533 Users (Rev 2, 05/2005)  (pdf, 89 kB) Application Notes PDF
EE-257: A Boot Compression/Decompression Algorithm for Blackfin Processors  (pdf, 178 kB) Application Notes PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Application Notes PDF
Secure, Field Upgradeable OS Architecture for Blackfin  (pdf, 61 kB) White Papers PDF
Security Without Compromise  (pdf, 202 kB) White Papers PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) White Papers PDF
Graphical Embedded System Design Empowers Life Saving Spider Robots  (pdf, 3243 kB) White Papers PDF
Unifying Microarchitecture for Embedded Media Processing  (pdf, 129 kB) White Papers PDF
Device-Based Social Networking  (pdf, 231 kB) White Papers PDF
A BDTI Analysis of the Analog Devices ADSP-BF5xx  (pdf, 106 kB) White Papers PDF
Blackfin Car Telematics Platform Brings Low Cost Telematics to the Mass Market  (pdf, 297 kB) White Papers PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Tutorials HTML
Online Training Modules Tutorials HTML
Blackfin Processor Workshops and Webcasts Tutorials HTML
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Processor Manuals PDF
ADSP-BF537 Blackfin ® Processor Hardware Reference, Revision 3.4, February 2013  (pdf, 6150 kB) Processor Manuals PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Processor Manuals HTML
CrossCore Embedded Studio Loader and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 1323 kB) Software Manuals PDF
CrossCore Embedded Studio Linker and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 3386 kB) Software Manuals PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Software Manuals PDF
CrossCore Embedded Studio C/C++ Compiler and Library Manual for Blackfin Processors, (Revision 1.2, April 2013)  (pdf, 16385 kB) Software Manuals PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, (Revision 1.2, April 2013)  (pdf, 1009 kB) Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Revision 2.4, April 2008)  (pdf, 3118 kB) Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual, Revision 2.5, July 2012  (pdf, 1441 kB) Evaluation Kit Manuals PDF
Blackfin USB-LAN EZ-Extender Manual, Revision 2.2, July 2012  (pdf, 604 kB) Evaluation Kit Manuals PDF
Blackfin EZ-Extender Manual, Revision 4.1, July 2012  (pdf, 279 kB) Evaluation Kit Manuals PDF
Blackfin A-V EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 571 kB) Evaluation Kit Manuals PDF
Blackfin FPGA EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 694 kB) Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 3.5 for Blackfin Processors (October 2003)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 4.5 Device Drivers and System Services Manual for Blackfin Processors (Revision 2.1 April 2006)  (pdf, 7866 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 4.0, April 2006)  (pdf, 4873 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 1.0, February 2005)  (pdf, 3870 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) Legacy Software Manuals PDF
VisualDSP++4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf, 4249 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
ADSP-BF535 EZ-KIT Lite Manual (Rev. 3.1, April 2006)  (pdf, 2471 kB) Legacy Evaluation Kit Manuals PDF
Blackfin Audio EZ-Extender Manual (Revision 2.1, May 2007)  (pdf, 2820 kB) | Request a CD Legacy Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Revision 2.0, June 2006)  (pdf, 2761 kB) Legacy Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Revision 2.2, May 2007)  (pdf) Legacy Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Revision 2.2, May 2007)  (pdf, 3124 kB) Legacy Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Rev 1.1, August 2005)  (pdf, 5697 kB) Legacy Evaluation Kit Manuals PDF
Blackfin FPGA EZ-Extender Manual (Rev 1.0, October 2005)  (pdf, 1016 kB) Legacy Evaluation Kit Manuals PDF
Getting Started with ADSP-BF537 EZ-KIT Lite (Revision 1.1, April 2006)  (pdf, 1452 kB) Legacy Evaluation Kit Manuals PDF
Blackfin A-V EZ-Extender Manual (Rev 1.0, January 2005)  (pdf, 720 kB) Legacy Evaluation Kit Manuals PDF
Blackfin USB-LAN EZ-Extender Manual (Rev 1.0, January 2005)  (pdf, 749 kB) Legacy Evaluation Kit Manuals PDF
Blackfin Audio EZ-Extender Manual (Rev 1.0, October 2005)  (pdf, 1100 kB) Legacy Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Evaluation System Manual (Rev 1.0, January 2005)  (pdf, 2280 kB) Legacy Evaluation Kit Manuals PDF
ADSP-BF537 EZ-KIT Lite Manual (Rev. 2.1, March, 2007)  (pdf, 4848 kB) Legacy Evaluation Kit Manuals PDF
Blackfin USB-LAN EZ-Extender Manual (Revision 2.0, April, 2006)  (pdf, 584 kB) Legacy Evaluation Kit Manuals PDF
High Performance DSPs for Portable Applications  (pdf, 897 kB)
By John Donovan
Portable Design, May 2006
Technical Articles PDF
An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
By Paul Beckmann and Timothy Stilson, Analog Devices
Technical Articles PDF
Understanding Advanced Processor Features Promotes Efficient Coding  (pdf, 432 kB)
By David Katz, Tomasz Lukasiak and Rick Gentile, Blackfin Applications Group, Analog Devices, Inc.
Technical Articles PDF
Video Filtering Considerations for Media Processors  (pdf, 231 kB)
By David Katz and Rick Gentile, Blackfin Applications Group, Analog Devices, Inc.
Technical Articles PDF
Enhance Processor Performance in Open-Source Applications  (pdf, 172 kB)
By David Katz, Tomasz Lukasiak and Rick Gentile
Analog Dialogue, Volume 39 – February 2005
Technical Articles PDF
Designing IPTV Set-top Boxes Without Getting Boxed In  (pdf, 47 kB)
By Scot Robertson and Russell Rivin, Analog Devices, Inc.
Technical Articles PDF
Blackfin Processor Targets Digital Media Open Source Applications  (pdf, 4971 kB)
By David Katz, Tomasz Lukasiak and Rick Gentile, Analog Devices
Reprinted with permission from Embedded Control Europe Magazine. Originally published March 2005.
Technical Articles PDF
Is it Really Possible to Play DVD Quality Media While Executing Linux Applications?  (pdf, 178 kB)
By Russell Rivin, Analog Devices
Technical Articles PDF
Blackfin Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-BF534/BF536/BF537 Blackfin Anomaly List for Revisions 0.2, 0.3 (Rev F, 05-23-2011)  (pdf, 247 kB) IC Anomalies PDF
ADSP-BF534/BF536/BF537 Blackfin Anomaly List for Revisions 0.2, 0.3 (Rev B, 12-10-2007)  (pdf, 0 kB) IC Anomalies PDF
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Product Highlights PDF
LabVIEW Embedded Module for Analog Devices Blackfin Processors  (pdf, 171 kB) Product Highlights PDF
EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor  (pdf, 1293 kB) Product Highlights PDF
ADSP-BF536/ADSP-BF537 Blackfin Processor Series Embedded Network Connectivity  (pdf, 1122 kB) Product Highlights PDF
Blackfin Processor Roadmap Roadmap HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF536/BF537 Blackfin Processor BSDL File 208-Ball CSP BGA Package (08/2006)  (txt) BSDL Files TXT
ADSP-BF537 Blackfin Processor BSDL File 182-Ball CSP BGA Package (10/2005)  (txt) BSDL Files TXT
ADSP-BF534/BF536/BF537 Blackfin Processor IBIS Datafile 182-Ball CSP BGA Package (09/2005)  (txt) IBIS Models TXT
ADSP-BF534/BF536/BF537 Blackfin Processor IBIS Datafile 208-Ball CSP BGA Package (08/2007)  (txt, 242 kB) IBIS Models TXT
Blackfin Code Examples Code Examples HTML
Blackfin Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

SampleSample & Buy

Price, packaging, availability

ADSP-BF537 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF537BBC-5A Status: Production 182 ball CSPBGA (12x12x1.7mm) 182 Ind Tray, 189 $20.86 $19.81 N  Material Info PCN Purchase
ADSP-BF537BBCZ-5A Status: Production 182 ball CSPBGA (12x12x1.7mm) 182 Ind Tray, 189 $18.05 $17.15 Y  Material Info PCN Purchase
ADSP-BF537BBCZ-5AV Status: Production 182 ball CSPBGA (12x12x1.7mm) 182 Ind Tray, 189 $20.09 $19.09 Y  Material Info PCN Purchase
ADSP-BF537BBCZ-5B Status: Production CHIP SCALE BGA 208 Ind Tray, 90 $18.05 $17.15 Y  Material Info PCN Purchase
ADSP-BF537BBCZ-5BV Status: Production CHIP SCALE BGA 208 Ind Tray, 90 $20.09 $19.09 Y  Material Info PCN Purchase
ADSP-BF537KBCZ-6AV Status: Production 182 ball CSPBGA (12x12x1.7mm) 182 Comm. Tray, 189 $22.31 $21.20 Y  Material Info PCN Purchase
ADSP-BF537KBCZ-6BV Status: Production CHIP SCALE BGA 208 Comm. Tray, 90 $22.31 $21.20 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -
ADSP-BF537 STAMP Board Support Package (BSP)
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -
EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -
Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BF533-EZLITE Status: Production Evaluation Board $450.00 Yes -
ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
ADZS-BF561-EZLITE Status: Production Evaluation Board $500.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close