EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor

Product Details

The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 10/100 Ethernet MAC and CAN 2.0B controller. A TCP/IP stack with integrated device driver and example code is provided in VisualDSP++ release 4.0. This evaluation system was designed with an emphasis on modularity and expandability. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF537 hardware and software development and quickly prototype applications.

The EZ-KIT Lite includes an ADSP-BF537 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, a USB cable, both straight through and cross-over Ethernet cables, a 3.5mm stereo cable, and a pair of stereo headphones.

Part Number:
ADZS-BF537-EZLITE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.


BF537-EZ-KIT Lite

BF537-EZ-KIT Lite
 

FEATURES

  • ADSP-BF537 Blackfin Processor
  • Max Core Clock Rate of 600MHz
  • 64 MB (32M x 16) SDRAM, 4 MB (2 M x 16) FLASH memory
  • SMSC LAN83C185 10/100 PHY with RJ45 Connector
  • CAN TJA1041 Transceiver with 2 RJ10 Connector
  • AD1871 96 KHz stereo ADC with 1/8” Jack Connector
  • AD1854 96 KHz stereo DAC with 1/8” Jack Connector
  • RS-232 UART line driver/receiver
  • National Instruments Educational Laboratory Virtual Instrumentation Suite
  • (NI ELVIS) interface

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Obsolete Evaluation Board - Yes - Contact ADI
ADZS-ICE-100B Status: Obsolete Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close