ADP151
ADP151
PRODUCTIONUltralow Noise, 200 mA, CMOS Linear Regulator
- Part Models
- 47
- 1ku List Price
- Starting From $0.40
Viewing:
Overview
- Ultralow noise: 9 μV rms
- No noise bypass capacitor required
- Stable with 1 μF ceramic input and output capacitors
- Maximum output current: 200 mA
- Input voltage range: 2.2 V to 5.5 V
- Low quiescent current
- IGND = 10 μA with IOUT = 0 μA
- IGND = 265 μA with IOUT = 200 mA
- Low shutdown current: <1 μA
- Low dropout voltage: 135 mV at IOUT = 200 mA
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2.5%
- 16 fixed output voltage options: 1.1 V to 3.3 V
- PSRR performance of 70 dB at 10 kHz
- Current-limit and thermal overload protection
- Logic controlled enable
- Internal pull-down resistor on EN input
- 5-lead TSOT package
- 6-lead LFCSP package
- 4-ball, 0.4 mm pitch WLCSP
- AEC-Q100 qualified for automotive applications
ADP151-EP supports defense and aerospace applications (AQEC standard)
- Download ADP151-EP data sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12666 DSCC Drawing Number
The ADP151 is an ultralow noise, low dropout (LDO) linear regulator that operates from 2.2 V to 5.5 V and provides up to 200 mA of output current. The low 135 mV dropout voltage at 200 mA load improves efficiency and allows operation over a wide input voltage range.
Using an innovative circuit topology, the ADP151 achieves ultralow noise performance without the necessity of a bypass capacitor, making the device ideal for noise-sensitive analog and RF applications. The ADP151 also achieves ultralow noise performance without compromising the power supply rejection ratio (PSRR) or transient line and load performance. The low 265 μA of operating supply current at 200 mA load makes the ADP151 suitable for battery-operated portable equipment.
The ADP151 also includes an internal pull-down resistor on the EN input.
The ADP151 is specifically designed for stable operation with tiny 1 μF, ±30% ceramic input and output capacitors to meet the requirements of high performance, space constrained applications.
The ADP151 is capable of 16 fixed output voltage options, ranging from 1.1 V to 3.3 V.
Short-circuit and thermal overload protection circuits prevent damage in adverse conditions. The ADP151 is available in tiny 5-lead TSOT, 6-lead LFCSP, and 4-ball, 0.4 mm pitch, halide-free WLCSP packages for the smallest footprint solution to meet a variety of portable power application requirements.
APPLICATIONS
- RF, voltage controlled oscillator (VCO), and phase locked loop (PLL) power supplies
- Mobile phones
- Digital camera and audio devices
- Portable and battery-powered equipment
- Post dc-to-dc regulation
- Portable medical devices
- Automotive
Documentation
Data Sheet 3
User Guide 2
Application Note 3
Technical Articles 1
Frequently Asked Questions 1
Video 1
Circuit Note 4
Brochure 2
Analog Dialogue 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP151ACBZ-1.1-R7 | PRODUCTION | |
| ADP151ACBZ-1.2-R7 | PRODUCTION | |
| ADP151ACBZ-1.5-R7 | PRODUCTION | |
| ADP151ACBZ-1.8-R7 | PRODUCTION | |
| ADP151ACBZ-2.1-R7 | PRODUCTION | |
| ADP151ACBZ-2.5-R7 | PRODUCTION | |
| ADP151ACBZ-2.6-R7 | Obsolete | |
| ADP151ACBZ-2.75-R7 | PRODUCTION | |
| ADP151ACBZ-2.8-R7 | PRODUCTION | |
| ADP151ACBZ-2.85-R7 | PRODUCTION | |
| ADP151ACBZ-3.0-R7 | PRODUCTION | |
| ADP151ACBZ-3.3-R7 | PRODUCTION | |
|
Apr 8, 2011 - 11_0028 WLCSP Shipping Changes |
||
| ADP151ACBZ-1.2-R7 | PRODUCTION | |
| ADP151ACBZ-1.5-R7 | PRODUCTION | |
| ADP151ACBZ-1.8-R7 | PRODUCTION | |
| ADP151ACBZ-2.1-R7 | PRODUCTION | |
| ADP151ACBZ-2.5-R7 | PRODUCTION | |
| ADP151ACBZ-2.75-R7 | PRODUCTION | |
| ADP151ACBZ-2.8-R7 | PRODUCTION | |
| ADP151ACBZ-2.85-R7 | PRODUCTION | |
| ADP151ACBZ-3.0-R7 | PRODUCTION | |
| ADP151ACBZ-3.3-R7 | PRODUCTION | |
|
Mar 1, 2011 - 11_0041 ADP151 Data Sheet Change |
||
| ADP151ACBZ-1.2-R7 | PRODUCTION | |
| ADP151ACBZ-1.5-R7 | PRODUCTION | |
| ADP151ACBZ-1.8-R7 | PRODUCTION | |
| ADP151ACBZ-2.1-R7 | PRODUCTION | |
| ADP151ACBZ-2.5-R7 | PRODUCTION | |
| ADP151ACBZ-2.75-R7 | PRODUCTION | |
| ADP151ACBZ-2.8-R7 | PRODUCTION | |
| ADP151ACBZ-2.85-R7 | PRODUCTION | |
| ADP151ACBZ-3.0-R7 | PRODUCTION | |
| ADP151ACBZ-3.3-R7 | PRODUCTION | |
| ADP151ACPZ-1.2-R7 | ||
| ADP151ACPZ-1.5-R7 | PRODUCTION | |
| ADP151ACPZ-1.8-R7 | PRODUCTION | |
| ADP151ACPZ-2.5-R7 | PRODUCTION | |
| ADP151ACPZ-2.7-R7 | PRODUCTION | |
| ADP151ACPZ-2.8-R7 | PRODUCTION | |
| ADP151ACPZ-3.0-R7 | ||
| ADP151ACPZ-3.3-R7 | PRODUCTION | |
| ADP151AUJZ-1.2-R7 | PRODUCTION | |
| ADP151AUJZ-1.5-R7 | PRODUCTION | |
| ADP151AUJZ-1.8-R7 | PRODUCTION | |
| ADP151AUJZ-2.5-R7 | PRODUCTION | |
| ADP151AUJZ-2.8-R7 | ||
| ADP151AUJZ-3.0-R7 | PRODUCTION | |
| ADP151AUJZ-3.3-R7 | PRODUCTION | |
|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADP151ACPZ-1.2-R7 | ||
| ADP151ACPZ-1.5-R7 | PRODUCTION | |
| ADP151ACPZ-1.8-R7 | PRODUCTION | |
| ADP151ACPZ-2.5-R7 | PRODUCTION | |
| ADP151ACPZ-2.7-R7 | PRODUCTION | |
| ADP151ACPZ-2.8-R7 | PRODUCTION | |
| ADP151ACPZ-3.0-R7 | ||
| ADP151ACPZ-3.3-R7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADP151ACPZ-1.2-R7 | ||
| ADP151ACPZ-1.5-R7 | PRODUCTION | |
| ADP151ACPZ-1.8-R7 | PRODUCTION | |
| ADP151ACPZ-2.5-R7 | PRODUCTION | |
| ADP151ACPZ-2.7-R7 | PRODUCTION | |
| ADP151ACPZ-2.8-R7 | PRODUCTION | |
| ADP151ACPZ-3.0-R7 | ||
| ADP151ACPZ-3.3-R7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0244 Assembly and Test Transfer of Select 2x2 and 1.6x1.6 mm Mini-LFCSP Products to STATS ChipPAC China |
||
| ADP151ACPZ-1.2-R7 | ||
| ADP151ACPZ-1.5-R7 | PRODUCTION | |
| ADP151ACPZ-1.8-R7 | PRODUCTION | |
| ADP151ACPZ-2.5-R7 | PRODUCTION | |
| ADP151ACPZ-2.7-R7 | PRODUCTION | |
| ADP151ACPZ-2.8-R7 | PRODUCTION | |
| ADP151ACPZ-3.0-R7 | ||
| ADP151ACPZ-3.3-R7 | PRODUCTION | |
|
Nov 13, 2024 - 24_0078 Discontinuance of Select 200mm (8 inch) Products Bumped at Amkor Technology Korea (ATK5) |
||
| ADP151ACBZ-2.6-R7 | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADM7160 | RECOMMENDED FOR NEW DESIGNS | Ultralow Noise, 200 mA, Linear Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADP151-1.1
- ADP151-1.2
- ADP151-1.5
- ADP151-1.8
- ADP151-2.5
- ADP151-2.6
- ADP151-2.75
- ADP151-2.8
- ADP151-2.85
- ADP151-3.0
- ADP151-3.3
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.