AD5700
PRODUCTIONLow Power HART Modem
- Part Models
- 3
- 1ku List Price
- Starting From $5.83
Overview
- HART-compliant fully integrated FSK modem
- 1200 Hz and 2200 Hz sinusoidal shift frequencies
- 115 µA maximum supply current in receive mode
- Suitable for intrinsically safe applications
- Integrated receive band-pass filter
- Minimal external components required
- Clocking optimized for various system configurations
- Ultralow power crystal oscillator (60 µA maximum)
- External CMOS clock source
- Buffered HART output—extra drive capability
- 8 kV HBM ESD rating
- 1.71 V to 5.5 V power supply
- 1.71 V to 5.5 V interface
- −40°C to +125°C operation
- 4 mm × 4 mm LFCSP package
- HART physical layer compliant
- UART interface
The AD5700/AD5700-1 are single-chip solutions, designed and specified to operate as a HART® FSK half-duplex modem, complying with the HART physical layer requirements. The AD5700/AD5700-1 integrate all of the necessary filtering, signal detection, modulating, demodulating and signal generation functions, thus requiring few external components. The 0.5% precision internal oscillator on the AD5700-1 greatly reduces the board space requirements, making it ideal for line-powered applications in both master and slave configurations. The maximum supply current consumption is 115µA, making theAD5700/AD5700-1 an optimal choice for low power loop-powered applications. Transmit waveforms are phase continuous 1200 Hz and 2200 Hz sinusoids. The AD5700/AD5700-1 contain accurate carrier detect circuitry and use a standard UART interface.
Applications
- Field transmitters
- HART multiplexers
- PLC and DCS analog I/O modules
- HART network connectivity
Design News Golden Mousetrap Award 2012
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 6
Video 2
Brochure 1
Circuit Note 3
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5700ACPZ-RL7 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | ||
| AD5700BCPZ-R5 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | ||
| AD5700BCPZ-RL7 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| AD5700ACPZ-RL7 | PRODUCTION | |
| AD5700BCPZ-R5 | PRODUCTION | |
| AD5700BCPZ-RL7 | PRODUCTION | |
|
Jan 28, 2013 - 12_0143 AD5700/AD5700-1 Metal Mask Edit Resulting in updated Datasheet to reflect Extended Supply Range. |
||
| AD5700ACPZ-RL7 | PRODUCTION | |
| AD5700BCPZ-R5 | PRODUCTION | |
| AD5700BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 6 | ||
| AD5421 | PRODUCTION | 16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC |
| AD5755-1 | PRODUCTION |
Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity |
| AD5412 | PRODUCTION | Single Channel, 12-Bit, Current Source & Voltage Output DAC, HART Connectivity |
| AD5422 | PRODUCTION | Single Channel, 16-Bit, Current Source & Voltage Output DAC, HART Connectivity |
| AD5410 | PRODUCTION |
Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity |
| AD5420 | PRODUCTION |
Single-Channel, 12-/16-Bit, Serial Input, 4 mA to 20 mA, Current Source DAC, HART Connectivity |