AD9259 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9259.

Documentation

  • ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
  • High Speed ADC Evaluation Boards
  • AD9219/AD9228/AD9259/AD9287 Gerber Files  (zip, 839 kB)
    Details on the evaluation board can be found in the back of the data sheet for this product. The data sheet can be accessed through the product page.
  • AD9212/19/22/28/52/59/87 LFCSP Analog Input S-Parameter Data, Rev. A  (xls, 1004 kB)
    This table provides analog input impedance values (both real and imaginary) over frequency specific to the AD9212/19/22/28/52/59/87 LFCSP. Please refer to AN-742.

SampleBuy

Price, packaging, availability

AD9259 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9259-50EBZ Status: Production Evaluation Board $202.40 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close