Application Notes (2)
-
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. - AN-686: Implementing an I2C® Reset (pdf, 44 kB)
Circuit Note (1)
- CN0288: LVDT Signal Conditioning Circuit (pdf, 284 kB)
Technical Articles (1)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (2)
Glossary (1)
Overview (1)
-
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.