AD7982: 18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN
The AD7982 is an 18-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 18-bit sampling ADC and a ...More
Technical Article: ECG Detects T-Wave Alternans and Late Potential Waveforms
AD7982: 18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN
Product Description
The AD7982 is an 18-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 18-bit sampling ADC and a versatile serial interface port. On the CNV rising edge, the AD7982 samples the voltage difference between the IN+ and IN− pins. The voltages on these pins usually swing in opposite phases between 0 V and VREF. The reference voltage, REF, is applied externally and can be set independent of the supply voltage, VDD. Its power scales linearly with throughput.
The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, and 5 V logic, using the separate VIO supply.
The AD7982 is available in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.
Applications
Data Sheet, Rev. A, 10/07
- Data Sheet Rev A, 10/2007 (pdf 665kB)
- (About Data Sheets)
Features
- 18-bit resolution with no missing codes
- Throughput: 1 MSPS
- INL: ±1 LSB typical, ±2 LSB maximum
- Low power dissipation
7.0 mW at 1 MSPS
70 μW at 10 kSPS - True differential analog input range: ±VREF
0 V to VREF with VREF between 2.5 V to 5.0 V
Allows use of any input range
Easy to drive with the ADA4941
- Dynamic range: 99 dB
- No pipeline delay
- Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
- Serial interface SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
- Ability to daisy-chain multiple ADCs and busy indicator
- 10-lead package: MSOP (MSOP-8 size) and 3 mm × 3 mm QFN (LFCSP), SOT-23 size
Find more at our Circuits Library.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Circuit Diagram for AD7982
18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN
Other Diagrams for AD7982
18-Bit, 1 MSPS PulSAR® 7.0 mW ADC in MSOP/QFN
AD7982 Pin Configuration
Circuit Diagram for AD7982
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7982 | 18 | 1MSPS | 1 | 8.6mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7984 | 18 | 1.33MSPS | 1 | 14mW |
| AD7643 | 18 | 1.25MSPS | 1 | 80mW |
| AD7641 | 18 | 2MSPS | 1 | 92mW |
| AD7980 | 16 | 1MSPS | 1 | 10mW |
| AD7983 | 16 | 1.33MSPS | 1 | 12mW |
| AD7623 | 16 | 1.33MSPS | 1 | 55mW |
| AD7622 | 16 | 2MSPS | 1 | 85mW |
| AD7621 | 16 | 3MSPS | 1 | 86mW |
| AD7400 | 16 | 10MSPS | 1 | 90mW |
AD7982 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7982BCPZ-RL | Prodn | 10 ld LFCSP (3x3mm) | 10 | Ind | $23.28 | 11/20/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD7982BCPZ-RL7 | Prodn | 10 ld LFCSP (3x3mm) | 10 | Ind | $23.28 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7982BRMZ | Prodn | 10 ld MSOP | 10 | Ind | $23.28 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7982BRMZRL7 | Prodn | 10 ld MSOP | 10 | Ind | $23.28 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
EVAL-CONTROL: (BRDxZ) Precision ADC Eval Controller (ECB) Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-110VAC-USZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.24 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| EVAL-220VAC-UKZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.24 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| EVAL-CONTROL BRD2Z | Prodn | EVALUATION BOARDS | - | Comm. | $253.00 | - | Y | Contact ADI | Add To Cart |
| EVAL-CONTROL BRD3Z | Prodn | EVALUATION BOARDS | - | Comm. | $253.00 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close