AD7928: 8-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
The AD7908/AD7918/AD7928 are, respectively, 8-bit, 10-bit, and 12-bit, high speed, low power, 8-channel, successive approximation ADCs. The parts operate from a single 2.7 V to 5.25 V power supply and ...More
AD7928: 8-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
Product Description
The AD7908/AD7918/AD7928 are, respectively, 8-bit, 10-bit, and 12-bit, high speed, low power, 8-channel, successive approximation ADCs. The parts operate from a single 2.7 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. The parts contain a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 8 MHz.
The conversion process and data acquisition are controlled using CS and the serial clock signal, allowing the device to easily interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and conversion is also initiated at this point. There are no pipeline delays associated with the part.
The AD7908/AD7918/AD7928 use advanced design techniques to achieve very low power dissipation at maximum throughput rates. At maximum throughput rates, the AD7908/AD7918/AD7928 consume 2 mA maximum with 3 V supplies; with 5 V supplies, the current consumption is 2.7 mA maximum.
Through the configuration of the control register, the analog input range for the part can be selected as 0 V to REFIN or 0 V to 2 × REFIN, with either straight binary or twos complement output coding. The AD7908/AD7918/AD7928 each feature eight single-ended analog inputs with a channel sequencer to allow a preprogrammed selection of channels to be converted sequentially.
The conversion time for the AD7908/AD7918/AD7928 is determined by the SCLK frequency, which is also used as the master clock to control the conversion.
Product Highlights
- High Throughput with Low Power Consumption. The AD7908/ AD7918/AD7928 offer up to 1 MSPS throughput rates. At the maximum throughput rate with 3 V supplies, the AD7908/ AD7918/AD7928 dissipate just 6 mW of power maximum.
- Eight Single-Ended Inputs with a Channel Sequencer. A sequence of channels can be selected, through which the ADC cycles and converts on.
- Single-Supply Operation with VDRIVE Function. The AD7908/ AD7918/AD7928 operate from a single 2.7 V to 5.25 V supply. The VDRIVE function allows the serial interface to connect directly to either 3 V or 5 V processor systems independent of AVDD.
- Flexible Power/Serial Clock Speed Management. The conversion rate is determined by the serial clock, allowing the conversion time to be reduced through the serial clock speed increase. The parts also feature various shutdown modes to maximize power efficiency at lower throughput rates. Current consumption is 0.5 μA max when in full shutdown.
- No Pipeline Delay. The parts feature a standard successive approximation ADC with accurate control of the sampling instant via a CS input and once off conversion control.
- Data Sheet Rev C, 11/2008 (pdf 2055kB)
- (About Data Sheets)
Features
- Fast throughput rate: 1 MSPS
- Specified for AVDD of 2.7 V to 5.25 V
- Low Power:
6.0 mW max at 1 MSPS with 3 V supply
13.5 mW max at 1 MSPS with 5 V supply - Eight (single-ended) inputs with sequencer
- Wide input bandwidth: AD7928, 70 dB min SINAD at 50 kHz input frequency
- Flexible power/serial clock speed management
- No pipeline delays
- High speed serial interface SPI®/QSPI™/MICROWIRE™/DSP compatible
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7928
8-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
Other Diagrams for AD7928
8-Channel, 1 MSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
AD7928 Pin Configuration
Functional Block Diagram for AD7928
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7928 | 12 | 1MSPS | 8 | 13.5mW |
| AD7918 | 10 | 1MSPS | 8 | 13.5mW |
| AD7924 | 12 | 1MSPS | 4 | 13.5mW |
| AD7908 | 8 | 1MSPS | 8 | 13.5mW |
| AD7495 | 12 | 1MSPS | 1 | 13mW |
| AD7451 | 12 | 1MSPS | 1 | 9.25mW |
| AD7472 | 12 | 1.5MSPS | 1 | 12mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7450A | 12 | 1MSPS | 1 | 9mW |
| AD7475 | 12 | 1MSPS | 1 | 10.5mW |
| AD7490 | 12 | 1MSPS | 16 | 12.5mW |
AD7928 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7928BRU | Prodn | 20 ld TSSOP | 20 | Ind | $5.29 | 07/03/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7928BRU-REEL | Prodn | 20 ld TSSOP | 20 | Ind | $5.29 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7928BRU-REEL7 | Last Time Buy | 20 ld TSSOP | 20 | Ind | $5.29 | 07/03/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7928BRUZ | Prodn | 20 ld TSSOP | 20 | Ind | $4.81 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7928BRUZ-REEL | Prodn | 20 ld TSSOP | 20 | Ind | $4.81 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7928BRUZ-REEL7 | Prodn | 20 ld TSSOP | 20 | Ind | $4.81 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD79X8CBZ | Prodn | EVALUATION BOARDS | - | TBD | $151.80 | 07/03/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close