AD7490

PRODUCTION

16-Channel, 1 MSPS, 12-Bit ADC with Sequencer

Viewing:

Overview

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low power at maximum throughput rates
  • 5.4 mW maximum at 870 kSPS with 3 V supplies
  • 12.5 mW maximum at 1 MSPS with 5 V supplies
  • 16 (single-ended) inputs with sequencer
  • Wide input bandwidth: 69.5 dB SNR at 50 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface, SPI/QSPI/MICROWIRE/ DSP compatible
  • Full shutdown mode: 0.5 μA maximum
  • 28-lead TSSOP and 32-lead LFCSP packages
  • AEC-Q100 qualified for automotive applications
AD7490-EP supports defense and aerospace applications (AQEC standard)
  • Download AD7490-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12635 DSCC Drawing Number
AD7490
16-Channel, 1 MSPS, 12-Bit ADC with Sequencer
AD7490 Functional Block Diagram AD7490 Pin Configuration AD7490 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 3
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3441 Obsolete Quad Channel, High Speed Digital Isolators
ADUM1301 PRODUCTION Triple-Channel Digital Isolator
Operational Amplifiers (Op Amps) 8
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Voltage References 8
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR03 PRODUCTION Ultracompact, Precision 2.5 V Voltage Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR381 PRODUCTION 2.048 V and 2.5 V Bandgap Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7490

AD7490 Evaluation Board

Product Details

The EVAL-AD7490SDZ is a fully featured evaluation kit for the AD7490. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

eval board
EVAL-AD7490ARDZ

Arduino Compatible Evaluation Board for AD7490

Features and Benefits

  • Fully featured evaluation board for AD7490
  • PC-based control when used with the SDP-K1 controller board (EVAL-SDP-CK1Z)
  • Arduino UNO–compatible form factor and pin configuration
  • Supports standalone operation
  • Accepts 0 V to 5 V unipolar input signals on all ADC channels
  • Supports −2.5 V to +2.5 V bipolar input on VIN15 channel
  • Supports input signal frequencies from 0 to 500kHz
  • Includes drivers for embedded firmware and software development
  • Compatible with ACE software plugin for control and data analysis (time and frequency domains)

Product Details

The EVAL-AD7490ARDZ is an Arduino-compatible evaluation board for the AD7490, a 12-bit, 16-channel, low-power SAR ADC supporting throughput rates up to 1 MSPS from a 2.7 V to 5.25 V supply. The board interfaces with the SDP-K1 (EVAL-SDP-CK1Z) controller for PC-based control and data capture via USB and can be powered through USB or an external 5 V supply. It is supported by an ACE software plugin for evaluation and analysis, and includes No-OS compatible device drivers for firmware development.

Note: The SDP-K1 controller board is sold separately and is required for a complete evaluation setup.

APPLICATIONS

  • Multichannel system monitoring
  • Battery-powered equipment
  • Power line monitoring
  • Data acquisition, instrumentation, and process control

EVAL-AD7490
AD7490 Evaluation Board
EVAL-AD7490ARDZ
Arduino Compatible Evaluation Board for AD7490
EVAL-AD7490-ARDZ Top Angle Evaluation Board EVAL-AD7490-ARDZ Top Evaluation Board EVAL-AD7490-ARDZ Bottom Evaluation Board EVAL-AD7490-ARDZ Block Diagram

Latest Discussions

Recently Viewed