Overview

Features and Benefits

  • Fully featured evaluation board for AD7490
  • PC-based control when used with the SDP-K1 controller board (EVAL-SDP-CK1Z)
  • Arduino UNO–compatible form factor and pin configuration
  • Supports standalone operation
  • Accepts 0 V to 5 V unipolar input signals on all ADC channels
  • Supports −2.5 V to +2.5 V bipolar input on VIN15 channel
  • Supports input signal frequencies from 0 to 500kHz
  • Includes drivers for embedded firmware and software development
  • Compatible with ACE software plugin for control and data analysis (time and frequency domains)

Product Details

The EVAL-AD7490ARDZ is an Arduino-compatible evaluation board for the AD7490, a 12-bit, 16-channel, low-power SAR ADC supporting throughput rates up to 1 MSPS from a 2.7 V to 5.25 V supply. The board interfaces with the SDP-K1 (EVAL-SDP-CK1Z) controller for PC-based control and data capture via USB and can be powered through USB or an external 5 V supply. It is supported by an ACE software plugin for evaluation and analysis, and includes No-OS compatible device drivers for firmware development.

Note: The SDP-K1 controller board is sold separately and is required for a complete evaluation setup.

APPLICATIONS

  • Multichannel system monitoring
  • Battery-powered equipment
  • Power line monitoring
  • Data acquisition, instrumentation, and process control

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards