AD4000
PRODUCTION16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $11.30
Part Details
- Easy Drive expands signal chain flexibility
- High-Z mode significantly reduces signal chain settling requirements
- Fast conversion phase extends the ADC acquisition time
- Input overvoltage protection clamp sinks up to 50 mA
- High performance
- First conversion accurate, no latency or pipeline delay
- Guaranteed 16-bit, no missing codes
- Throughput: 2 MSPS/1 MSPS/500 kSPS options
- INL: ±1.0 LSB maximum
- SNR: 93 dB at fIN = 1 kHz, VREF = 5 V
- THD: −115 dB at fIN = 1 kHz; −95 dB at fIN = 100 kHz
- Pseudo differential input range
- Flexible external reference voltage range (2.4 V to 5.1 V)
- Low power
- Single 1.8 V supply operation with 1.71 V to 5.5 V logic interface
- 2.5 mW at 500 kSPS (VDD only)
- 70 μW at 10 kSPS, 14 mW typical at 2 MSPS (total power)
- SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
- 10-lead packages: 3 mm × 3 mm LFCSP, 3 mm × 4.90 mm MSOP
- Guaranteed operation: −40°C to +125°C
The AD4000/AD4004/AD4008 are high accuracy, high speed, low power, 16-bit, precision successive approximation register (SAR) analog-to-digital converters (ADCs). These ADCs incorporate Easy Drive features, such as high-Z mode and an extended acquisition phase, which provide signal chain architectural flexibility by expanding the range of companion circuitry that can be paired with these ADCs.
Operating from a single power supply, VDD, these ADCs allow the reference voltage, VREF, to be applied externally and set independently of the supply voltage. With fast device throughput up to 2 MSPS, the AD4000/AD4004/AD4008 can accurately capture high-frequency signals and implement oversampling techniques to alleviate the challenges associated with antialias filter designs. Additionally, the power consumption of these ADCs scales linearly with throughput.
The AD4000/AD4004/AD4008 eliminate the need for a negative supply to the ADC driver amplifier by employing input span compression, while preserving access to the full ADC code range. Furthermore, the input overvoltage clamp protects the ADC inputs against overvoltage events, minimizing disturbances on the reference pin and eliminating the need for external protection diodes.
By reducing the serial peripheral interface (SPI) clock rate requirements, the AD4000/AD4004/AD4008 reduce digital input and output power consumption, broaden digital host options, and simplify the task of sending data across digital isolation. The SPI-compatible serial user interface supports 1.8 V, 2.5 V, 3.3 V, and 5 V logic by using the separate VIO logic supply.
APPLICATIONS
- Automated test equipment
- Machine automation
- Medical equipment
- Battery-powered equipment
- Precision data acquisition systems
- Instrumentation and control systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 3
3rd Party Solutions 1
Device Drivers 3
Analog Dialogue 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD4000BCPZ-R2 | 10-Lead LFCSP (3mm x 3mm) | ||
AD4000BCPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
AD4000BRMZ | 10-Lead MSOP | ||
AD4000BRMZ-RL7 | 10-Lead MSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 1
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
-
Low Input Bias Current, Low Noise Applications -
High Frequency, Low Noise, Low Distortion Applications -
Precision, Lowest Power Applications
Parts | Product Life Cycle | Description |
---|---|---|
Accelerometers 1 | ||
ADXL354 | RECOMMENDED FOR NEW DESIGNS | Low-Noise, Low-Drift, Low-Power, 3-Axis MEMS Accelerometers |
Differential Amplifiers 1 | ||
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
Interface Transceivers & Isolators 2 | ||
ADUM141D | RECOMMENDED FOR NEW DESIGNS |
Robust, Quad Channel Isolator W/ Input Disable & 1 Reverse Channel |
ADUM141E | RECOMMENDED FOR NEW DESIGNS |
Robust, Quad Channel Isolator W/ Output Enable & 1 Reverse Channel |
LDO Linear Regulators 2 | ||
ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
ADP124 | RECOMMENDED FOR NEW DESIGNS |
5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages |
Operational Amplifiers (Op Amps) 8 | ||
ADA4610-1 | RECOMMENDED FOR NEW DESIGNS |
Low Noise, Precision, Rail-to-Rail Output, JFET Single Op Amp |
ADA4807-1 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
ADA4096-2 | RECOMMENDED FOR NEW DESIGNS | 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier |
ADA4692-2 | PRODUCTION | Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers |
ADA4077-1 | RECOMMENDED FOR NEW DESIGNS | 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier |
ADA4084-1 | RECOMMENDED FOR NEW DESIGNS |
30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier |
Switching Regulators & Controllers 1 | ||
ADP5300 | PRODUCTION |
50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator |
Voltage References 11 | ||
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
ADR4540 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference |
ADR4533 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference |
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
ADR444 | PRODUCTION | Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source |
ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
ADR3450 | PRODUCTION | Micro-Power, High-Accuracy 5.0V Voltage Reference |
ADR3440 | PRODUCTION | Micro-Power, High-Accuracy 4.096V Voltage Reference |
ADR3533 | RECOMMENDED FOR NEW DESIGNS | Micropower, Precision, Auto Qualified 3.3V Voltage Reference |
ADR3525 | RECOMMENDED FOR NEW DESIGNS | Micropower, Precision, Auto Qualified 2.5V Voltage Reference |
Tools & Simulations
LTspice 3
- LTspice AD4000 THD Simulation (Inverting/Gain Configuration)
- LTspice AD4000 THD Simulation (Non-Inverting/Gain Configuration)
- LTspice AD4000 THD Simulation (Follower Configuration)
Models for the following parts are available in LTspice:
- AD4000
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolAD4000 Series IBIS Models 2
- ad4003_lfcsp.ibs
- ad4003_msop.ibs
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.