The AD9361 is a high performance, highly integrated radio
frequency (RF) Agile Transceiver™ designed for use in 3G and
4G base station applications. Its programmability and wideband
capability make it ideal for a broad range of transceiver applications.
The device combines a RF front end with a flexible mixed-signal
baseband section and integrated frequency synthesizers, simplifying
design-in by providing a configurable digital interface to a
processor. The AD9361 receiver LO operates from 70 MHz to
6.0 GHz and the transmitter LO operates from 47 MHz to 6.0 GHz
range, covering most licensed and unlicensed bands. Channel
bandwidths from less than 200 kHz to 56 MHz are supported.
The two independent direct conversion receivers have state-of-the-art
noise figure and linearity. Each receive (RX) subsystem includes
independent automatic gain control (AGC), dc offset correction,
quadrature correction, and digital filtering, thereby eliminating
the need for these functions in the digital baseband. The AD9361
also has flexible manual gain modes that can be externally
controlled. Two high dynamic range analog-to-digital converters
(ADCs) per channel digitize the received I and Q signals and pass
them through configurable decimation filters and 128-tap finite
impulse response (FIR) filters to produce a 12-bit output signal at
the appropriate sample rate.
The transmitters use a direct conversion architecture that achieves
high modulation accuracy with ultralow noise. This transmitter
design produces a best in class TX error vector magnitude (EVM)
of <−40 dB, allowing significant system margin for the external
power amplifier (PA) selection. The on-board transmit (TX)
power monitor can be used as a power detector, enabling highly
accurate TX power measurements.
The fully integrated phase-locked loops (PLLs) provide low
power fractional-N frequency synthesis for all receive and
transmit channels. Channel isolation, demanded by frequency
division duplex (FDD) systems, is integrated into the design.
All VCO and loop filter components are integrated.
The core of the AD9361 can be powered directly from a 1.3 V
regulator. The IC is controlled via a standard 4-wire serial port
and four real-time input/output control pins. Comprehensive
power-down modes are included to minimize power consumption
during normal use. The AD9361 is packaged in a 10 mm × 10 mm,
144-ball chip scale package ball grid array (CSP_BGA).
Applications
    - Point to point communication systems
 
    - Femtocell/picocell/microcell base stations
 
    - General-purpose radio systems