AD8605

PRODUCTION

Precision, Low Noise, CMOS, RRIO Op Amp (single)

Viewing:

Part Details

  • Chinese data sheet available
  • Low offset voltage: 65 µV maximum
  • Low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 10 MHz
  • High open-loop gain: 1000 V/mV
  • Unity gain stable
  • Single-supply operation: 2.7 V to 5.5 V
  • 5-ball WLCSP for single (AD8605), and 8-ball WLCSP for dual (AD8606)
AD8605
Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8605 Chip Image AD8605 Pin Configuration AD8605 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD8691 PRODUCTION Low Noise, Low Cost Single, CMOS Rail-to-Rail Output Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8605

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

16-Bit, 250 kSPS, 8-Channel Data Acquisition System
CN0254 Circuits from the lab

16-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System

Features and Benefits

  • Precision conversion up to 8 channels
  • Digital and power galvanic isolation
  • Small board area
Dual Axis Tilt Measurement System
CN0189 Circuits from the lab

Tilt Measurement Using a Dual Axis Accelerometer

Features and Benefits

  • 1 Degree Accuracy over 90 Degrees and Temperature
  • Dual axis to ensure precise accuracy
  • Filtered to reduce inband noise
  • Precision tilt applications
High Common-Mode Voltage Current Monitor
CN0218 Circuits from the lab

500 V Common-Mode Voltage Current Monitor

Features and Benefits

  • 0 to 500 V common mode voltage
  • Single supply voltage
  • Galvanic isolation protects processor
  • Creates isolated supply for digital control
  • Unidirectional current monitor system
Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0254
16-Bit, 250 kSPS 8-Channel, Single Supply, Isolated Data Acquisition System
16-Bit, 250 kSPS, 8-Channel Data Acquisition System
CN0189
Tilt Measurement Using a Dual Axis Accelerometer
Dual Axis Tilt Measurement System
CN0218
500 V Common-Mode Voltage Current Monitor
High Common-Mode Voltage Current Monitor
EVAL-CN0218-SDPZPCB
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0579 Simplified Block Diagram
EVAL-CN0579-ARDZ  Evaluation Board - Angle View
EVAL-CN0579-ARDZ Evaluation Board - Top View
CN0540
24-Bit Data Acquisition System for IEPE Sensors
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Top View
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Bottom View

Latest Discussions

Recently Viewed