LT4320 -Reducing AC/DC Rectifier Size and Cost with an LT4320 Ideal Diode Bridge

2017年09月18日

This short video demonstrates the dramatic savings in AC/DC rectifier size, cost and heat sinking requirements that the LT4320 Ideal Diode Bridge brings over a conventional Schottky diode bridge for a similar temperature rise with a 24V AC input and 9A output load current.

LT4320 -Reducing AC/DC Rectifier Size and Cost with an LT4320 Ideal Diode Bridge

2017年09月18日
This short video demonstrates the dramatic savings in AC/DC rectifier size, cost and heat sinking requirements that the LT4320 Ideal Diode Bridge brings over a conventional Schottky diode bridge for a similar temperature rise with a 24V AC input and 9A output load current.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成