ADAS1000 ECG Analog Front-End with Diagnostic Performance

2013年03月11日

The ADAS1000 is an integrated 5 channel AFE to support ECG measurement up to 8-leads with diagnostic performance. The chip supports additional features like Respiration-measurement, Pace-detect and AC/DC lead of detection.

ADAS1000 reduces 50 discrete components with one Single Chip

ADAS1000 ECG Analog Front-End with Diagnostic Performance

2013年03月11日
The ADAS1000 is an integrated 5 channel AFE to support ECG measurement up to 8-leads with diagnostic performance. The chip supports additional features like Respiration-measurement, Pace-detect and AC/DC lead of detection.
ADAS1000 reduces 50 discrete components with one Single Chip
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成