DS28E30 1-Wire(R) ECDSA Secure Authenticator

2022年10月04日

The DS28E30 provides a turnkey, cryptographic-based, hardware IC solution to detect and prevent counterfeit products. The secure authenticator combines ECDSA challenge and response authentication with secured EEPROM for the storage of keys and user data. Available in a tiny 1.2 mm x 1.4 mm WLP package, the DS28E30 is highly secure and easy to deploy.

DS28E30 1-Wire(R) ECDSA Secure Authenticator

2022年10月04日
The DS28E30 provides a turnkey, cryptographic-based, hardware IC solution to detect and prevent counterfeit products. The secure authenticator combines ECDSA challenge and response authentication with secured EEPROM for the storage of keys and user data. Available in a tiny 1.2 mm x 1.4 mm WLP package, the DS28E30 is highly secure and easy to deploy.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成