Reduce EMI from Switching Regulators: Silent Switcher uModule Regulators

2022年02月09日

The Silent Switcher® architecture minimizes EMI emissions enabling the uModule Regulators to pass CISPR22 class B and CISPR25 Class 5. The combination of Silent Switcher, wide operating frequency range and multiple operating modes minimize EMI and make it ideal for noise sensitive applications. ADI's multi output Silent Switcher uModule Regulators can be configured as Quad, dual or single output to use it for different voltage rails.

Reduce EMI from Switching Regulators: Silent Switcher uModule Regulators

2022年02月09日
The Silent Switcher® architecture minimizes EMI emissions enabling the uModule Regulators to pass CISPR22 class B and CISPR25 Class 5. The combination of Silent Switcher, wide operating frequency range and multiple operating modes minimize EMI and make it ideal for noise sensitive applications. ADI's multi output Silent Switcher uModule Regulators can be configured as Quad, dual or single output to use it for different voltage rails.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成