リニア・レギュレータと同様にシンプルな複合スイッチング・レギュレータを設計する方法
降圧スイッチング・レギュレータとリニア・レギュレータのどちらかに決める際、他の代わりのソリューションがあります。スイッチング・レギュレータは、特に入力電圧が出力電圧よりかなり高い場合や出力負荷電流が比較的大きい場合、熱損失がリニアレギュレータよりも小さくなります。一方、リニアレギュレータは非常にシンプルで、インダクタが不要です。もし、簡素化され、表面実装パッケージに収容可能な完全なソリューションで、リニアレギュレータの回路と同じくらいシンプルなスイッチング・レギュレータ回路が存在するとしたら、どうでしょう?インダクタも、MOSFETも、補償回路のための難しい計算も不要です。この回路は、紙面上ではいくつかの抵抗とインダクタを持ったシンプルな正方形のボックスで表されます。PCB上でも、いくつかの抵抗とコンデンサを有するシンプルな正方形のボックスです。DC/DC μModule®レギュレータは、小型の表面実装LGAパッケージに収容された完全なスイッチング・レギュレータ・システムです。複雑な処理はすべてパッケージ内部で実行され、設計者は出力電圧を設定するための抵抗を選択するだけです。この革新的なレギュレータ・ソリューションにより、システム設計者はポイントオブロード・レギュレータの開発作業を最小限に抑えることによって貴重な開発時間を節約し、表面実装ICに似たパッケージに収容される完全なソリューションを得ることができます。DC/DC µModule® regulators are complete switching regulator systems that are housed in compact surfacemount LGA (land grid array) package. All the complexity is addressed inside the package. What a designer needs to do is to simply choose a resistor to set the output voltage. This innovative regulator solution, allows system designers to save precious engineering time by minimizing the task of devising point-of-load regulators and obtain a complete solution that is encapsulated in a package resembling a surfacemount IC.