熱電対
熱電対は、2本の種類の異なる金属ワイヤで構成され、一端は電気計測接点、他端は基準接点と呼ばれる2端子接続を形成している電気機器です。熱電効果の結果として温度依存の電圧が生成され、この電圧は計測接点と基準接点間の温度差に比例します。そのため、基準接点の温度を計測するために追加のセンサーが必要で、通常はシリコンベースのセンサー、RTD、またはサーミスタが使用されます。この基準接点のセンサーは冷接点補償点とも呼ばれます。
他の多くの温度計測方法とは対照的に、熱電対は自己給電型で外部からの励起は不要です。安価で交換可能であり、通常は標準コネクタが付属しています。熱電対は非常にシンプルなため、いくつかの利点があります。極めて高い温度や低い温度を計測することができ(-270°C~+1800°C)、堅牢で、超小型、非常に高速の応答時間を実現でき、自己発熱しません。

Thermocouple Measurement
アプリケーション・ノート:温度は間違いなく、最も頻繁に計測される物理的パラメーターです。数多くのトランスデューサが温度計測のニーズに応えており、それぞれに利点と考慮事項があります。

Thermocouple Linearization
アプリケーション・ノート:AD8494/AD8495/AD8496/AD8497熱電対アンプは、熱電対温度を計測するシンプルなロー・コスト・ソリューションを実現します。

Thermocouple Signal Conditioning
アプリケーション・ノート:AD594/AD595を使用して熱電対の基本原則を確認し、熱電対のシグナル・コンディショニングのための回路設計について説明しています。
リファレンス設計
CN0376

The circuit shown in Figure 1 provides a dual-channel, channel-to-channel isolated, thermocouple or RTD input suitable for programmable logic controllers (PLC) and distributed control systems (DCS). The highly integrated design utilizes a low power, 24-bit, Σ-Δ analog-to-digital converter (ADC) with a rich analog and digital feature set that requires no additional signal conditioning ICs.
Each channel can accept either a thermocouple or a RTD input. The entire circuit is powered from a standard 24 V bus supply. Each channel measures only 27 mm × 50 mm.

対象となる製品
Applications
CN0382

図1に示す回路は工業用の絶縁型スマート・フィールド計測器で、温度センサー(Pt100、Pt1000、熱電対)やブリッジ圧力センサーなど、さまざまなタイプのアナログ・センサーに接続できます。この計測器は、4 mA ~ 20 mAのアナログ出力とHART®(Highway Addressable Remote Transducer )インターフェースを介して通信を行います。HARTは、ピークtoピーク1 mAの周波数シフトキー(FSK)信号を、標準的な4 mA ~ 20 mAのアナログ電流信号上で変調する双方向デジタル通信です。HARTインターフェースを使用すれば、温度や圧力制御などのアプリケーションに必要なリモート・キャリブレーション、フォルト調査、プロセス変数送信といった機能を実現することができます。/p>
この回路は、超低消費電力の高精度24ビットΣ-Δ A/Dコンバータ(ADC)AD7124-4を使用しています。このADCには、温度および圧力システムに必要なすべての機能が含まれています。この回路には、AD5421(16ビット4 mA ~ 20 mAループ給電D/Aコンバータ(DAC))、AD5700(業界最小の消費電力とフットプリントを誇るHART対応ICモデム)、ADuM1441(超低消費電力のシリアル・ペリフェラル・インターフェース(SPI)アイソレータ)、ADG5433(CMOSスイッチ)、およびADP162(絶縁電源回路の低消費電力3.3 Vレギュレータ)も含まれています。

対象となる製品
AD7124-4
A/Dコンバータ、24ビット、4チャンネル、低ノイズ、低電力、Σ-Δ型、PGA / リファレンス内蔵
AD5421
D/Aコンバータ、16ビット、シリアル入力、4mA~20mA出力、ループ給電
AD5700
低消費電力HARTモデム
ADUM1441
デジタル・アイソレータ、クワッド、マイクロパワー、デフォルト出力レベル:ハイ(チャンネル取り扱い可能信号方向:3/1)
ADP162
リニア・レギュレータ、CMOS、150mA 超低静止時電流
ADG5433
アナログ・スイッチ、トリプル/クワッドSPDT、高電圧、耐ラッチアップ機能付き
Applications
CN0383

The circuit shown in Figure 1 is an integrated 2-wire, 3-wire, or 4-wire resistance temperature detector (RTD) system based on the AD7124-4/AD7124-8 low power, low noise, 24-bit Σ-Δ analog-to-digital converter (ADC) optimized for high precision measurement applications.

This circuit note uses a Class B Pt100 RTD sensor with an accuracy of ±0.3°C at 0°C but it can support other classes such as Class A, Class AA, 1/3 DIN, or 1/10 DIN that are higher accuracy RTDs. This circuit also has provision for Pt1000 RTDs that are useful in low power applications.
The AD7124-4/AD7124-8 can achieve high resolution, low nonlinearity, and low noise performance as well as high 50 Hz and 60 Hz rejection, suitable for industrial RTD systems. The typical peak to peak resolution of the system is 0.0043°C (17.9 bits) for full power mode, sinc4 filter selected, at an output data rate of 50 SPS, and 0.0092°C (16.8 bits) for low power mode, post filter selected, at an output data rate of 25 SPS. These settings show that the system accuracy is significantly better than the sensor accuracy.
The AD7124-4/AD7124-8 integrate several important system building blocks required to support RTD measurements. Functions, including programmable excitation current sources and a programmable gain amplifier (PGA), excite and gain the RTD, respectively, which allows direct interfacing with the sensor and simplifies the design while reducing cost and power consumption.
Several options of the on-chip digital filtering and three integrated power modes, where the current consumption, range of output data rates, settling time, and rms noise are optimized, provide application flexibility. The current consumed in low power mode is only 255 μA and in full power mode is 930 μA. In power-down mode, the complete ADC along with its auxiliary functions are powered down so that the AD7124-4/AD7124-8 consume 1 μA typical. The power options make the AD7124-4/AD7124-8 suitable for nonpower critical applications, such as input modules, and also for low power applications, such as loop-powered smart transmitters where the complete transmitter must consume less than 4 mA.
The AD7124-4/AD7124-8 also have extensive diagnostic functionality integrated as part of its comprehensive feature set. This functionality can be used to check that the voltage level on the analog pins are within the specified operating range. These devices also include a cyclic redundancy check (CRC) on the serial peripheral interface (SPI) bus and signal chain checks, which leads to a more robust solution. These diagnostics reduce the need for external components to implement diagnostics, resulting in a smaller solution size, reduced design cycle times, and cost savings.
対象となる製品
Applications
CN0384

The circuit shown in Figure 1 is an integrated thermocouple measurement system based on the AD7124-4/AD7124-8 low power, low noise, 24-bit, Σ-Δ analog-to-digital converter (ADC), optimized for high precision measurement applications. Thermocouple measurements using this system show an overall system accuracy of ±1°C over a measurement temperature range of −50°C to +200°C . Typical noise free code resolution of the system is approximately 15 bits.

The AD7124-4 can be configured for 4 differential or 7 pseudo differential input channels, while the AD7124-8 can be configured for 8 differential or 15 pseudo differential channels. The on-chip low noise programmable gain array (PGA) ensures that signals of small amplitude can be interfaced directly to the ADC.
The AD7124-4/AD7124-8 establishes the highest degree of signal chain integration, which includes programmable low drift excitation current sources, bias voltage generator, and internal reference. Therefore, the design of a thermocouple system is simplified when the AD7124-4/AD7124-8 is used because most of the required system building blocks are included on-chip.
The AD7124-4/AD7124-8 gives the user the flexibility to employ one of three integrated power modes, where the current consumption, range of output data rates, and rms noise are tailored with the power mode selected. The current consumed by the AD7124-4/AD7124-8 is only 255 μA in low power mode and 930 μA in full power mode. The power options make the device suitable for non-power critical applications, such as input/output modules, and also for low power applications, such as loop-powered smart transmitters where the complete transmitter must consume less than 4 mA.
The device also has a power-down option. In power-down mode, the complete ADC along with its auxiliary functions are powered down so that the device consumes 1 μA typical. The AD7124-4/AD7124-8 also has extensive diagnostic functionality integrated as part of its comprehensive feature set.
対象となる製品
Applications
CN0354

図1に示す回路は、柔軟性を備えた4チャンネル低消費電力熱電対測定回路で、総消費電力は8mW未満です。この回路は多重化フロントエンドを内蔵しており、その後段には冷接点補償(0℃~50℃)を行う計装アンプが接続されていて、5mV/℃という高精度のスケール・ファクタで熱電対出力を電圧に変換します。-25℃~+400℃の測定範囲における誤差は2℃未満で、これは主に熱電対の非直線性によるものです。非直線性補正アルゴリズムが、900℃以上の測定範囲における誤差を0.5℃未満に減らします。ノイズ・フリー分解能は0.1℃未満です。
信号は24ビットΣ-Δ ADCによってデジタル化され、SPIシリアル・インターフェースにデジタル値が出力されます。ラピッド・プロトタイピング用のPMODフォーム・ファクタを用いたこの設計は最小限のPCボード面積しか必要とせず、熱電対温度を高精度で測定することが求められるアプリケーションに最適です。

対象となる製品
AD7787
A/Dコンバータ、24ビット、2チャンネル、ΣΔ型、低消費電力
AD8495
熱電対用アンプ、全機能内蔵、Kタイプ用0℃~50℃、冷接点補償機能付
ADG1609
マルチプレクサ、4チャンネル、オン抵抗4.5Ω、±5V/+12V/+5V/+3.3V
ADM8829
電圧インバータ、スイッチド・キャパシタ式
ADR3412
電圧リファレンス、1.2V、高精度、マイクロパワー
REF194
電圧リファレンス、4.5V、高精度、マイクロパワー、 低ドロップアウト
Applications
CN0221

これは、高精度熱電対温度モニタ・アプリケーションにおいて高精度アナログ・マイクロコントローラADuCM360/ADuCM361 を使用した回路です。ADuCM360/ADuCM361はARM Cortex-M3コア、126 kBフラッシュ、8 kB SRAM、各種デジタル・ペリフェラル(UART、タイマ、SPI、I2Cインターフェースなど)と共に、デュアルの24ビット・シグマデルタ(Σ-Δ)型A/Dコンバータ、デュアルのプログラマブル電流源、12ビットD/Aコンバータ、1.2 V内部リファレンスを集積しています。
この回路では、熱電対と100Ωの白金測温抵抗体(RTD)をADuCM360/ADuCM361に接続します。このRTDは冷接点補償に使用します。
ソースコードでは、4HzのADCサンプリング・レートを選択しました。ADCの入力プログラマブル・ゲイン・アンプ(PGA)のゲインを32に設定すると、ADuCM360/ ADuCM361のノイズフリー・コード分解能は18ビット以上になります。

対象となる製品
Applications
主な製品
LTC2983

LTC2983は、さまざまな温度センサを測定し、その結果を°Cまたは°Fの単位でデジタル出力します。その精度は0.1°Cで、分解能は0.001°Cです。LTC2983は、事実上すべての標準(タイプB、E、J、K、N、S、R、T)またはカスタムの熱電対の温度を測定し、冷接点温度を自動的に補償して、結果を線形にすることができます。このデバイスは、標準の2線、3線、または4線式RTD、サーミスタ、およびダイオードを使用して温度を測定することもできます。このデバイスには再構成可能なアナログ入力が20箇所あるので、多くのセンサ接続および構成オプションが可能です。LTC2983は、各種の温度センサに合わせて適切な励起電流源およびフォルト検出回路を内蔵しています。
LTC2983は、レベル・シフタ、負電源電圧、外部アンプ不要でグランド基準のセンサとの直接のインタフェースが可能です。すべての信号はバッファに送られ、3つの高精度、24ビットΔΣ A/Dコンバータにより同時にデジタル化されます。また、これらのADCは内蔵の10ppm/°C(最大)リファレンスにより駆動されます。
アプリケーション
- 熱電対の直接測定
- RTDの直接測定
- サーミスタの直接測定
- カスタムのセンサ・アプリケーション
Applications
計測器および計測
LTC2984

LTC2984は、さまざまな温度センサを測定し、その結果を°Cまたは°Fの単位でデジタル出力します。その精度は0.1°Cで、分解能は0.001°Cです。LTC2984は、事実上全ての標準(タイプB、E、J、K、N、S、R、T)またはカスタムの熱電対の温度を測定し、冷接点温度を自動的に補償して、結果を線形にすることができます。このデバイスは、標準の2線、3線、または4線式RTD、サーミスタ、およびダイオードを使用して温度を測定することもできます。このデバイスには再構成可能なアナログ入力が20箇所あるので、多くのセンサ接続および構成オプションが可能です。LTC2984は、温度センサのタイプごとに適切な励起電流源およびフォルト検出回路を内蔵しているだけでなく、カスタムの係数およびチャネルの構成データを格納するための EEPROM も内蔵しています。
LTC2984は、レベル・シフタ、負電源電圧、外部アンプ不要でグランド基準のセンサとの直接のインタフェースが可能です。全ての信号はバッファに送られ、3つの高精度、24ビットΔΣA/Dコンバータにより同時にデジタル化されます。また、これらのADCは内蔵の10ppm/°C(最大)リファレンスにより駆動されます。
アプリケーション
- 熱電対の直接測定
- RTDの直接測定
- サーミスタの直接測定
- カスタムのセンサ・アプリケーション
Applications
LTC2986

LTC2986は、様々な温度センサーで測定を行い、°C単位または°F単位の結果を0.1°Cの精度と0.001°Cの分解能でデジタル出力します。LTC2986は、事実上すべての標準(タイプB、E、J、K、N、S、R、T)またはカスタム熱電対の温度を測定でき、冷接点温度を自動的に補償し、結果を線形化できます。また、標準の2線式、3線式、または4線式RTD、熱電対、ダイオードを使用して温度を測定することもできます。LTC2986には、温度センサーの各タイプに適した励起電流源および故障検出回路が内蔵されています。
LTC2986/LTC2986-1は、20チャンネルLTC2983/LTC2984の10チャンネルのソフトウェアおよびピン互換バージョンです。その他の機能として、汎用マルチセンサー・アプリケーションの簡単な保護を有効にする特殊モード、汎用ADC指示値用のカスタム・テーブル、アクティブなアナログ温度センサーからの直接温度読み取り機能が内蔵されています。LTC2986-1は、LTC2986のEEPROMバージョンです。
アプリケーション
- 直接熱電対測定
- 直接RTD測定
- 直接サーミスタ測定
- カスタム・センサー・アプリケーション
Applications
AD7124-4

AD7124-4は低消費電力、低ノイズ、全機能内蔵のアナログ・フロントエンドで、高精度計測アプリケーションが対象です。この製品には24ビットΣ-Δ A/Dコンバータ(ADC)が内蔵されており、4個の差動入力、あるいは7個のシングルエンド又は擬似差動入力に設定することができます。低ノイズ・ゲイン段があるので、小振幅の信号でもA/Dコンバータに直接インターフェースできます。
AD7124-4の主な利点の一つは、3つの内蔵パワー・モードの中から1つを選ぶ柔軟性があることです。パワー・モードを選択することにより電流消費、出力データレートの範囲、rmsノイズを合わせることができます。デバイスには各種フィルタ・オプションもあり、ユーザーは最高度の柔軟性を得られます。
AD7124-4は25 SPS(1サイクル・セトリング)の出力データレートで動作する時、50 Hzと60 Hzの同時除去を実現でき、さらに低い出力データレートでは80 dB以上の除去を実現できます。
AD7124-4を使用することにより最高度のシグナル・チェーンの集積化が可能です。デバイスは高精度、低ノイズ、低ドリフトのバンドギャップ・リファレンスを内蔵していますが、外部差動リファレンス(内部でバッファを接続可能)も受信できるようになっています。他の主な内蔵機能にはプログラマブル低ドリフト励起電流源、バーンアウト電流、(チャンネルのコモン・モード電圧をAVDD/2に設定する)バイアス電圧発生器があります。ユーザーはローサイド・パワー・スイッチを使用して変換と変換の間にブリッジ・センサーの電源を切ることにより、システムの絶対最小電力消費を実現できます。ユーザーはデバイス動作に内部クロックあるいは外部クロックを選択することもできます。
内蔵のチャンネル・シーケンサによりいくつかのチャンネルを同時にイネーブルにできます、そしてAD7124-4 は各イネーブルのチャンネルをシーケンシャルに変換してデバイスとの通信を簡素化します。16までのチャンネルをいつでもイネーブルにできます;チャンネルはアナログ入力あるいは電源検査又はリファレンス検査のような診断として定義されます。この独自の機能により診断を変換とインターリーブさせることができます。
AD7124-4はチャンネルごとの設定も可能です。デバイスは8個の設定あるいはセットアップが可能です。各設定はゲイン、フィルタ・タイプ、出力データレート、バッファ、リファレンス源で構成されています。ユーザーはこれら任意のセットアップをチャンネルごとに指定できます。
AD7124-4はその包括的な機能セットの一部として内蔵された多様な診断機能もあります。これら内蔵の診断機能には巡回冗長検査(CRC)、シグナル・チェーン検査、シリアル・インターフェース検査があり、より強固なソリューションとなっています。これらの診断機能を備えていることにより診断を行うための外付け部品が必要なく、ボード・スペースの削減、デザイン・サイクルの短縮、コスト削減となります。標準アプリケーションの故障モード影響/診断解析(FMEDA)はIEC 61508に従い90%以上の安全側故障割合(SFF)を示しました。
デバイスは2.7 V ~ 3.6 Vのアナログ単電源、あるいは1.8 Vの両電源で動作します。デジタル電源は1.65 V ~ 3.6 Vの範囲です。仕様は−40°C ~ +105°Cの温度範囲で規定されています。AD7124-4は32ピンLFCSPパッケージ又は24ピンTSSOPパッケージに収納されています。
アプリケーション- 温度測定
- 圧力測定
- 工業用プロセス制御
- 計器用スマート・トランスミッタ
- スマート・トランスミッタ
Applications
インテリジェント・ビル
- ビル・オートメーション・システム
- ビル・コントローラおよびビル・ネットワーク
- 建物設備
- 建物の安全性およびセキュリティ・ソリューション
AD7124-8

AD7124-8は低消費電力、低ノイズ、全機能内蔵のアナログ・フロントエンドで、高精度計測のアプリケーション向けです。この製品には低ノイズの24ビットΣ-Δ A/Dコンバータ(ADC)が内蔵されており、8個の差動入力、あるいは15個のシングルエンド又は擬似差動入力に設定することができます。低ノイズ・ゲイン段があるので、小振幅の信号でもA/Dコンバータに直接インターフェースできます。
AD7124-8の主な利点の一つは、3つの内蔵パワー・モードの1つを選ぶ柔軟性があることです。パワー・モードを選択することにより電流消費、出力データ・レートの範囲、rmsノイズを合わせることができます。デバイスには又各種フィルタ・オプションがあり、ユーザーは最高度の柔軟性が得られます。AD7124-8は25 SPS(1サイクル・セトリング)の出力データ・レートで動作する時、50 Hzと60 Hzの同時除去を実現でき、さらに低い出力データ・レートでは80 dB以上の除去を達成します。
AD7124-8を使用することによりシグナル・チェーンを最高度に集積することができます。デバイスは高精度、低ノイズ、低ドリフトのバンドギャップ・リファレンスを内蔵していますが、外部差動リファレンス(内部でバッファを接続可能)も受信できるようになっています。他の主な内蔵機能にはプログラマブル低ドリフト励起電流源、バーンアウト電流、(チャンネルのコモン・モード電圧をAVDD/2に設定する)バイアス電圧発生器があります。ユーザーはローサイド・パワー・スイッチを使用して変換と変換の間にブリッジ・センサーの電源を落とすことにより、システムの絶対的な最小電力消費を実現できます。ユーザーは又デバイス動作用に内部クロックあるいは外部クロックを選択することができます。
内蔵のチャンネル・シーケンサによりいくつかのチャンネルを同時にイネーブルにできます、そしてAD7124-8は各イネーブルのチャンネルをシーケンシャルに変換してデバイスとの通信を簡素化します。16チャンネルまでいつでもイネーブルにできます;チャンネルはアナログ入力あるいは電源チェック又はリファレンス・チェックのような診断として定義されます。この独自の機能により診断を変換とインターリーブさせることができます。AD7124-8は又チャンネルごとの設定が可能です。デバイスは8種類の設定あるいはセットアップが可能で、各設定はゲイン、フィルタ・タイプ、出力データ・レート、バッファ、リファレンス源で構成されています。ユーザーはこれら任意のセットアップをチャンネルごとに指定できます。
AD7124-8はその包括的な機能セットの一部として内蔵された多様な診断機能もあります。これら内蔵の診断機能には巡回冗長検査(CRC)、シグナル・チェーン検査、シリアル・インターフェース検査があり、より強固なソリューションとなっています。これらの診断機能により診断を行うための外付け部品の必要性がなく、ボード・スペースの削減、デザイン・サイクルの短縮、コスト削減となります。標準アプリケーションのFMEDAはIEC 61508に従い90%以上のSFFを示しました。
デバイスは2.7 V ~ 3.6 Vのアナログ単電源、あるいは1.8 Vの両電源で動作します。デジタル電源は1.65 V ~ 3.6 Vの範囲です。仕様は−40°C ~ +125°Cの温度範囲で規定されています。AD7124-8は32ピンLFCSPパッケージに収納されています。
このデータシートを通して、DOUT/RDYのような複数機能をもつピンはピン名をフルで呼称する場合とピンの1機能(たとえばRDYで、その機能のみ関連する時)で呼称する場合があることに注意してください。
アプリケーション
- 温度測定
- 圧力測定
- 工業用プロセス制御
- 計測機器
- スマート・トランスミッタ
Applications
インテリジェント・ビル
- ビル・オートメーション・システム
- ビル・コントローラおよびビル・ネットワーク
- 建物の安全性およびセキュリティ・ソリューション
ADUCM360

ADuCM360は、3.9kSPS、24ビット・データ・アクイジション・システムで、デュアルの高性能マルチチャンネル・シグマ・デルタ(Σ-Δ)A/Dコンバータ(ADC)、32ビットARM Coretex™-M3プロセッサ、とフラッシュ / EEメモリをすべてシングル・チップ上に内蔵しています。ADuCM360は、有線およびバッテリ駆動アプリケーション両方の外部高精度センサーと直接インターフェースするために設計されています。ADuC361は、1つの24ビットΣ-Δ ADC(ADC1)のみが可能である以外は、ADuC360全ての機能を含んでいます。
ADuCM360 / ADuCM361は、32kHzの発振器と内部の16MHz高周波発振器を内蔵しています。高周波発振器は、プログラマブルなクロック分周器を介して分配され、この分周器からプロセッサ・コア・クロックの動作周波数が生成されます。最大のコア・クロック速度は16MHzで、この速度は動作電圧や動作温度によって制限されることはありません。
マイクロコントローラのコアは、ARM Cortex-M3プロセッサ、32ビットRISCマシーンで、最大20MIPSのピーク・パフォーマンスを提供します。Cortex-M3プロセッサは柔軟な11チャンネルのDMAコントローラを採用しており、全ての有線コミュニケーション周辺装置(SPI、UART、I2C)をサポートしています。また、128 kBの不揮発性フラッシュ / EEメモリと8kBのSRAMがチップ上に集積されています。
アナログ・サブシステムは、デュアルADCを含んでおり、各ADCは柔軟な入力マルチプレクサに接続されています。両方のADCは、完全差動とシングルエンドモードで動作することができます。その他内蔵ADCの特長として、デュアルのプログラマブル励起電流源、診断用電流源およびAVDD_REG/2(900mV)を入力チャンネルのコモンモード設定するためのバイアス電圧発生器があります。ローサイドの内部グランド・スイッチが提供されているため、変換期間に外部回路(例として、ブリッジ回路)のパワーダウンが可能となっています。
ADCには、2つのパラレル・フィルタが含まれています:sinc2フィルタにパラレル接続されたsinc3またはsinc4フィルタです。sinc3またはsinc4フィルタは高精度計測で使われます。sinc2フィルタは、高速計測と入力信号内のステップ変化を検出するために使われます。
このデバイスは低ノイズ、低ドリフトの内部バンドギャップ・レファレンスを含んでいますが、これらは、レシオメトリック測定構成で1つまたは2つの外部リファレンス源を許容する構成にすることができます。外部リファレンス入力をバッファするためのオプションがチップ上に提供されています。オンチップに、シングル・チャンネルのバッファ付き電圧出力D/Aコンバータも内蔵されています。
ADuCM360 / ADuCM361は、さまざまなオンチップ周辺装置を集積しており、これら周辺装置は、アプリケーション内で必要とするマイクロコントローラのソフトウェアの制御下で構成することができます。周辺装置には、UART、I2C、およびデユアルSPIシリアルI/O通信コントローラ、19ピンGPIOポート、2つの汎用タイマ、ウェイクアップ・タイマおよびシステム・ウォッチドック・タイマが含まれています。また、6個の出力チャンネルを持った、16ビットのPWMコントローラも備わっています。
ADuCM360 / ADuCM361は、特に低消費動作を重要とするバッテリ駆動アプリケーションでの動作のために設計されています。マイクロコントローラのコアは、ノーマル動作モードでの構成で290μA/MHz(フラッシュ / SRAMのIDDを含む)を消費します。2つのADC(入力バッファはオフ状態)、4倍ゲインのPGA、1つのSPIポートがオン状態、および全てのタイマがオン状態の動作が、1mAの全システム電流消費で実現することができます。
ADuCM360 / ADuCM361は、直接のプログラム制御の基で、消費電流がわずか4μAのハイバーネイト・モード(内部ウェイクアップ・タイマがアクティブ)を含む幾つかの低パワー動作モードでの構成が可能です。ハイバーネイト・モードでは、外部割込みまたは内部ウェイクアップ・タイマのような周辺装置で、デバイスをウェイクアップさせることができます。このモードのため、デバイスは超低パワーでの動作が可能で、しかも非同期の外部または周期的なイベントに応答することが可能です。
アプリケーション
- 工業用自動制御、プロセス制御
- インテリジェント高精度センシング・システム
- 4mA~20mAのループ給電のスマート・センサー・システム
- 医療用デバイス、患者モニタリング
Applications
ADT7320

ADT7320は、高精度デジタル温度センサーで、広い工業用温度範囲でブレークスルー性能を提供し、4mm×4mmのLFCSPパッケージを採用しています。この製品はバンド・ギャップ・リファレンス、温度センサー、および、温度をモニタし0.0078℃の温度分解能でデジタル化する16ビットA/Dコンバータ(ADC)を内蔵しています。ADC分解能は、デフォルトで13ビット(0.0625℃)に設定されています。ADCの分解能は、シリアル・インターフェースを通してユーザーが変更できるプログラマブル・モードとなっています。
ADT7320の動作は、2.7V~5.5Vの電源電圧で保証されています。3.3 Vで動作する場合の平均電源電流は210μA(typ)です。ADT7320にはシャットダウン・モードがあり、このモードではデバイスがパワーダウンして、3.3V動作時でシャットダウン電流が2μA(typ)になります。ADT7320は、−40℃~+150℃の温度範囲で動作します。
CTピンはオープン・ドレイン出力で、温度がプログラマブルなクリティカル温度規定値を超えるとアクティブになります。INTピンもオープン・ドレイン出力で、温度がプログラマブルな規定値を超えるとアクティブになります。INTピンとCTピンは、コンパレータ・モードまたは割込みモードで動作することができます。
製品のハイライト
- 使い易さ:ユーザーによる校正または補正の必要なし
- 低消費電力
- 優れた長期間安定性と信頼性
- 高精度工業用および計測器および医療アプリケーションに最適
- 16ピン、RoHS準拠、4mm×4mmのLFCSPパッケージを採用
アプリケーション
- RTDとサーミスタの置換え
- 医用装置
- 熱電対用冷接点補償
- 工業用制御とテスト
- 食料の輸送と保管
- 環境モニタとHVAC
- レーザーダイオード温度制御
Applications
インテリジェント・ビル
- ビル・オートメーション・システム
- 建物の持続可能性
- 環境モニタリング・ソリューション
- 建物設備
- HVACシステムの技術
ADT7420

ADT7420は、高精度デジタル温度センサーで、広い工業用温度範囲でブレークスルー性能を提供し、4mm×4mmのLFCSPパッケージを採用しています。この製品はバンド・ギャップ・リファレンス、温度センサー、および、温度をモニタし0.0078℃の温度分解能でデジタル化する16ビットA/Dコンバータ(ADC)を内蔵しています。ADC分解能は、デフォルトで13ビット(0.0625℃)に設定されています。ADCの分解能は、シリアル・インターフェースを通してユーザーが変更できるプログラマブル・モードとなっています。
ADT7420の動作は、2.7V~5.5Vの電源電圧で保証されています。3.3 Vで動作する場合の平均電源電流は210μA(typ)です。ADT7420にはシャットダウン・モードがあり、このモードではデバイスがパワーダウンして、3.3V動作時でシャットダウン電流が2μA(typ)になります。ADT7420は、−40℃~+150℃の温度範囲で動作します。
ピンA0とピンA1はアドレス選択に使用することができ、ADT7420に4つのI2Cアドレスを設定することができます。CTピンはオープン・ドレイン出力で、温度がプログラマブルなクリティカル温度規定値を超えるとアクティブになります。INTピンもオープン・ドレイン出力で、温度がプログラマブルな規定値を超えるとアクティブになります。INTピンとCTピンは、コンパレータ・モードまたは割込みモードで動作することができます。
製品のハイライト
- 使い易さ:ユーザーによる校正または補正の必要なし
- 低消費電力
- 優れた長期間安定性と信頼性
- 高精度工業用および計測器および医療アプリケーションに最適
- 16ピン、RoHS準拠、4mm×4mmのLFCSPパッケージを採用
アプリケーション
- RTDとサーミスタの置換え
- 熱電対冷接点補償
- 医用装置
- 冷接点補償
- 工業用制御とテスト
- 食料の輸送と保管
- 環境モニタとHVAC
- レーザーダイオード温度制御