LTC4089

PRODUCTION

USB Power Manager with High Voltage Switching Charger

Viewing:

Overview

  • Seamless Transition Between Power Sources: Li-Ion Battery, USB, and 6V to 36V External Supply
  • High Efficiency 1.2A Charger from 6V to 36V Input with Adaptive Output Control (LTC4089)
  • Load Dependent Charging from USB Input Guarantees Current Compliance
  • 215mΩ Internal Ideal Diode plus Optional External Ideal Diode Controller Provides Low Loss Power Path When External Supply/USB Not Present
  • Constant-Current/Constant-Voltage Operation with Thermal Feedback to Maximize Charging Rate without Risk of Overheating
  • Selectable 100% or 20% Current Limit (e.g., 500mA/100mA) from USB Input
  • Preset 4.2V Charge Voltage with 0.8% Accuracy
  • C/10 Charge Current Detection Output
  • NTC Thermistor Input for Temperature Qualified Charging
  • Tiny (6mm × 3mm × 0.75mm) 22-Pin DFN Package

The LTC4089/LTC4089-5 are USB power managers plus high voltage Li-Ion battery chargers. These devices control the total current used by the USB peripheral for operation and battery charging. Battery charge current is automatically reduced such that the sum of the load current and the charge current does not exceed the programmed input current limit. The LTC4089/LTC4089-5 also accommodate high voltage power supplies, such as 12V AC-DC wall adapters, FireWire, or automotive power.

The LTC4089 provides an adaptive output that tracks the battery voltage for high efficiency charging from the high voltage input. The LTC4089-5 provides a fixed 5V output from the high voltage input to charge single cell Li-Ion batteries. The charge current is programmable and an end-of-charge status output (CHRG) indicates full charge. Also featured is programmable total charge time, an NTC thermistor input used to monitor battery temperature while charging and automatic recharging of the battery.

Part Number Float Voltage NTC Hot Threshold Bat-Track HV Output
LTC4089 4.2V 29% Vvntc Yes
LTC4089-1 4.1V 32.6% Vvntc No
LTC4089-3 3.95V 32.6% Vvntc Yes
LTC4089-5 4.2V 29% Vvntc No

Applications

  • Portable USB Devices—GPS Receivers, Cameras, MP3 Players, PDAs

LTC4089
USB Power Manager with High Voltage Switching Charger
LTC4089 Image LTC4089 High Voltage Battery Charger Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Interface Transceivers & Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Protection Switches & Controllers 3
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
LTC2954 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with µP Interrupt
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC929A-B

LTC4089EDJC-5 Demo Board

Product Details

DC929A-B: Demo Board for the LTC4089 USB Power Manager with High Voltage Switching Charger.


 


eval board
DC929A-A

LTC4089EDJC Demo Board

Product Details

DC929A-A: Demo Board for the LTC4089 USB Power Manager with High Voltage Switching Charger.


 


DC929A-B
LTC4089EDJC-5 Demo Board
DC929A-A - Schematic
DC929A-A
LTC4089EDJC Demo Board
DC929A-A - Schematic

Latest Discussions

Recently Viewed