LTM2884
PRODUCTIONIsolated USB Transceiver with Isolated Power
- Part Models
- 3
- 1ku List Price
- Starting From $23.45
Overview
- LTM2884: 2500VRMS for 1 Minute
- LTM2884(a): 3000VRMS for 1 Minute
- LTM2884: UL Recognized File #E151738
- LTM2884(a): CSA Recognized File #255632
- USB 2.0 Full Speed and Low Speed Compatible
- Integrated Isolated DC/DC Converter, External or Bus Powered
- Auto-Configuration of Bus Speed
- 2.5W (500mA at 5V) Output Power from External Input Supply (VCC = 8.6V to 16.5V)
- 1W (200mA at 5V) Output Power from USB Bus Supply (VBUS)
- 3.3V LDO Output Supply Signal References VLO, VLO2
- High Common Mode Transient Immunity: 30kV/μs
- ESD: ±15kV HBM on USB Interface Pins
- 15mm × 15mm × 5mm Surface Mount BGA Package
The LTM2884 is a complete galvanically isolated USB 2.0 compatible μModule® (micromodule) transceiver. An upstream supply powers both sides of the interface through an integrated, isolated DC/DC converter.
The LTM2884 is ideal for isolation in host, hub, bus splitter or peripheral device applications. It is compatible with USB 2.0 full speed (12Mbps) and low speed (1.5Mbps) operation. Automatic speed selection configures integrated pull-up resistors on the upstream port to match those sensed on the downstream device.
The isolator μModule technology uses coupled inductors and an isolated power transformer to provide isolation between the upstream and downstream USB interface. This device is ideal for systems requiring isolated ground returns or large common mode voltage variations. Uninterrupted communication is guaranteed for common mode transients greater than 30kV/μs.
Enhanced ESD protection allows this part to withstand up to ±15kV (human body model) on the USB transceiver interface pins to local supplies and ±15kV through the isolation barrier to supplies without latch-up or damage.
Applications
- Isolated USB Interfaces
- Host, Hub, or Device Isolation
- Industrial/Medical Data Acquisition
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Informational 1
Safety and Regulatory Compliance 1
Video 3
Product Selector Card 3
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM2884CY#PBF | 44-Lead BGA (15mm x 15mm x 5.02mm) | ||
| LTM2884HY#PBF | 44-Lead BGA (15mm x 15mm x 5.02mm) | ||
| LTM2884IY#PBF | 44-Lead BGA (15mm x 15mm x 5.02mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM2884CY#PBF | PRODUCTION | |
| LTM2884HY#PBF | PRODUCTION | |
| LTM2884IY#PBF | PRODUCTION | |
|
May 24, 2021 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LTM2884CY#PBF | PRODUCTION | |
| LTM2884HY#PBF | PRODUCTION | |
| LTM2884IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM2884CY#PBF | PRODUCTION | |
| LTM2884HY#PBF | PRODUCTION | |
| LTM2884IY#PBF | PRODUCTION | |
|
Aug 12, 2019 - 19_0142 LTM2884 Notification of Change, New Transformer |
||
| LTM2884CY#PBF | PRODUCTION | |
| LTM2884HY#PBF | PRODUCTION | |
| LTM2884IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Protection Switches & Controllers 1 | ||
|
LTC4362-1 LTC4362-2 |
1.2A Overvoltage/Overcurrent Protector | |