LTM2894
PRODUCTIONIsolated USB Data Transceiver
- Part Models
- 3
- 1ku List Price
- Starting From $18.17
Overview
- Isolated USB Transceiver: 7500VRMS for 1 Minute
- UL-CSA Recognition Pending
- Reinforced Insulation
- USB 2.0 Full Speed and Low Speed Compatible
- Auto-Configuration of Bus Speed
- 4.4V to 36V VBUS and VBUS2 Operating Range
- 3.3V LDO Output Supply Signal References VLO and VLO2
- 50kV/μs Common Mode Transient Immunity
- ±20kV HBM ESD: on USB Interface Pins
- 1414VPEAK Maximum Continuous Working Voltage
- 17.4mm Creepage Distance
- 22mm × 6.25mm Surface Mount BGA
The LTM2894 is a complete galvanically-isolated USB 2.0 compatible μModule® (micromodule) transceiver.
The LTM2894 is ideal for isolation in host, hub, bus splitter or peripheral device applications. It is compatible with USB 2.0 full speed (12Mbps) and low speed (1.5Mbps) operation. Automatic speed selection configures integrated pull-up resistors on the upstream port to match those sensed on the downstream device.
The isolator μModule technology uses coupled inductors to provide 7500VRMS of isolation and 17.4mm of creepage between the upstream and downstream USB interface. This device is ideal for systems requiring isolated ground returns or large common mode voltage variations. Uninterrupted communication is guaranteed for common mode transients greater than 50kV/μs.
Enhanced ESD protection allows this part to withstand up to ±20kV (human body model) on the USB transceiver interface pins to local supplies and ±20kV through the isolation barrier to supplies without latch-up or damage.
Applications
- Isolated USB Interfaces
- Host, Hub, or Device Isolation
- Industrial/Medical Data Acquisition
Documentation
Data Sheet 1
User Guide 1
Informational 1
Safety and Regulatory Compliance 1
Video 1
Product Selector Card 2
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM2894CY#PBF | 24-Lead BGA (22mm x 6.25mm x 2.06mm) | ||
| LTM2894HY#PBF | 24-Lead BGA (22mm x 6.25mm x 2.06mm) | ||
| LTM2894IY#PBF | 24-Lead BGA (22mm x 6.25mm x 2.06mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM2894CY#PBF | PRODUCTION | |
| LTM2894HY#PBF | PRODUCTION | |
| LTM2894IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM2894CY#PBF | PRODUCTION | |
| LTM2894HY#PBF | PRODUCTION | |
| LTM2894IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Protection Switches & Controllers 1 | ||
|
LTC4362-1 LTC4362-2 |
1.2A Overvoltage/Overcurrent Protector | |
Evaluation Kits
Latest Discussions
No discussions on LTM2894 yet. Have something to say?
Start a Discussion on EngineerZone®