LTC4089-1
PRODUCTIONUSB Power Manager with High Voltage Switching Charger
- Part Models
- 2
- 1ku List Price
- Starting From $4.48
Overview
- Seamless Transition Between Power Sources: Li-Ion Battery, USB, and 6V to 36V External Supply
- High Efficiency 1.2A Charger from 6V to 36V Input
- Load Dependent Charging from USB Input Guarantees Current Compliance
- 215mΩ Internal Ideal Diode plus Optional External Ideal Diode Controller Provides Low Loss Power Path When External Supply/USB Not Present
- Constant-Current/Constant-Voltage Operation with Thermal Feedback to Maximize Charging Rate without Risk of Overheating
- Selectable 100% or 20% Current Limit (e.g., 500mA/ 100mA) from USB Input
- Preset 4.1V Charge Voltage with 0.8% Accuracy
- C/10 Charge Current Detection Output
- NTC Thermistor Input for Temperature Qualified Charging
- Tiny (6mm × 3mm × 0.75mm) 22-Pin DFN Package
The LTC4089-1 is a USB power manager plus high voltage Li-Ion battery charger. This device controls the total current used by the USB peripheral for operation and battery charging. Battery charge current is automatically reduced such that the sum of the load current and the charge current does not exceed the programmed input current limit. The LTC4089-1 also accommodates high voltage power supplies, such as 12V AC-DC wall adapters, FireWire, or automotive power.
The LTC4089-1 provides a fixed 5V output from the high voltage input to charge single cell Li-Ion batteries. The charge current is programmable and an end-of-charge status output (CHRG) indicates full charge. Also featured is programmable total charge time, an NTC thermistor input used to monitor battery temperature while charging and automatic recharging of the battery.
| Part Number |
Float Voltage | NTC Hot Threshold | Bat-Track HV Output |
| LTC4089 | 4.2V | 29% VVNTC | Yes |
| LTC4089-1 | 4.1V | 32.6% VVNTC | No |
| LTC4089-3 | 3.95V | 32.6% VVNTC | Yes |
| LTC4089-5 | 4.2V | 29% VVNTC | No |
Applications
- Portable USB Devices—GPS Receivers, Cameras, MP3 Players, PDAs
Documentation
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4089EDJC-1#PBF | 22-Lead DFN (6mm x 3mm w/ EP) | ||
| LTC4089EDJC-1#TRPBF | 22-Lead DFN (6mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC4089EDJC-1#PBF | PRODUCTION | |
| LTC4089EDJC-1#TRPBF | PRODUCTION | |
|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC4089EDJC-1#PBF | PRODUCTION | |
| LTC4089EDJC-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
| Ideal Diodes and PowerPath Controllers 2 | ||
| LTC2954 | RECOMMENDED FOR NEW DESIGNS | Push Button On/Off Controller with µP Interrupt |
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Interface Transceivers 1 | ||
| LTM2884 | PRODUCTION | Isolated USB Transceiver with Isolated Power |
| Parts | Product Life Cycle | Description |
|---|---|---|
|
LTC4361-1 LTC4361-2 |
RECOMMENDED FOR NEW DESIGNS | Overvoltage/Overcurrent Protection Controller |
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| LTC2954 | RECOMMENDED FOR NEW DESIGNS | Push Button On/Off Controller with µP Interrupt |
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
Latest Discussions
No discussions on LTC4089-1 yet. Have something to say?
Start a Discussion on EngineerZone®