First Digital Isolators to Achieve 8.3mm Creepage Packaging
ADI has released its first packaging technology for digital isolators that achieve a minimum of 8mm creepage distance to ensure safe operation in high-voltage medical and industrial applications. The CSA (Canada Standards Association) certified package achieves 8.3mm of creepage for use in advanced medical diagnostics, measurement and monitoring equipment, and industrial and instrumentation systems, much of which operates up to 220-250V AC. With this packaging breakthrough, designers will be able to replace lower performing optocouplers with ADI’s digital isolators while meeting the minimum creepage requirements necessary for these applications.
Explore more advantages of iCoupler-based digital isolation products.
- ADM2682E – 5kV rms RS-485 transceiver
- ADM2687E – 5kV rms RS-485 transceiver
- ADuM2200 – 5kV rms dual, 2/0 channel configuration
- ADuM2201 – 5kV rms dual, 1/1 channel configuration
- ADuM2210 – 5kV rms dual, 2/0 channel configuration
- ADuM2211 – 5kV rms dual, 1/1 channel configuration
- ADuM2250 – 5kV rms I2C digital isolator
- ADuM2251 – 5kV rms I2C digital isolator
- ADuM2280 – 5kV rms dual, 2/0 channel configuration
- ADuM2281 – 5kV rms dual, 1/1 channel configuration
- ADuM2285 – 5kV rms dual, 2/0 channel configuration
- ADuM2286 – 5kV rms dual, 1/1 channel configuration
- ADuM2400 – 5kV rms quad, 4/0 channel configuration
- ADuM2401 – 5kV rms quad, 3/1 channel configuration
- ADuM2402 – 5kV rms quad, 2/2 channel configuration
- ADuM4070 – 5kV rms isolated switching regulator
- ADuM4160 – 5kV rms, full/low speed USB isolator
- ADuM4400 – 5kV rms quad, 4/0 channel configuration
- ADuM4401 – 5kV rms quad, 3/1 channel configuration
- ADuM4402 – 5kV rms quad, 2/2 channel configuration
- ADuM4470 – 5kV rms quad, 4/0 channel configuration with isolated swithching regulator
- ADuM4471 – 5kV rms quad, 3/1 channel configuration with isolated swithching regulator
- ADuM4472 – 5kV rms quad, 2/2 channel configuration with isolated swithching regulator
- ADuM4473 – 5kV rms quad, 1/3 channel configuration with isolated swithching regulator
- ADuM4474 – 5kV rms quad, 0/4 channel configuration with isolated swithching regulator
- ADuM6000 – 5kV rms dc-to-dc converter
- ADuM6200 – 5kV rms dual, 2/0 channel configuration
- ADuM6201 – 5kV rms dual, 1/1 channel configuration
- ADuM6202 – 5kV rms dual, 0/2 channel configuration
- ADuM6400 – 5kV rms quad, 4/0 channel configuration
- ADuM6401 – 5kV rms quad, 3/1 channel configuration
- ADuM6402 – 5kV rms quad, 2/2 channel configuration
- ADuM6403 – 5kV rms quad, 1/3 channel configuration
- ADuM6404 – 5kV rms quad, 0/4 channel configuration
