ADUM3200
PRODUCTIONDual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
- Part Models
- 14
- 1ku List Price
- Starting From $1.87
Overview
- Enhanced system-level ESD performance per IEC 61000-4-x
- High temperature operation: 125°C
- Narrow body, RoHS-compliant, 8-lead SOIC
- Low power operation
- 5 V operation (refer to data sheet)
- 3.3 V operation (refer to data sheet)
- Bidirectional communication
- 3.3 V/5 V level translation
- See data sheet for additional features
- Download ADuM3200-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- Enhanced product change notification
- Qualification data available on request
- Qualified for automotive applications
- Automotive versions qualified per AEC-Q100
- V62/14627 DSCC Drawing Number
The ADuM3200 / ADuM3201 are dual-channel, digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM3200 / ADuM3201 isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). They operate with 3.3 V or 5 V supply voltages on either side, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM3200W and ADuM3201W are automotive grade versions qualified for 125°C operation.
In comparison to the ADuM1200 / ADuM1201 isolators, the ADuM3200 / ADuM3201 isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM1200 / ADuM1201 or ADuM3200 / ADuM3201 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
APPLICATIONS
- Size-critical multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceiver isolation
- Digital field bus isolation
- Hybrid electric vehicles, battery monitor
Documentation
Data Sheet 3
Application Note 7
Technical Articles 4
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Video 1
Brochure 1
Safety and Regulatory Compliance 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3200ARZ | 8-Lead SOIC | ||
| ADUM3200ARZ-RL7 | 8-Lead SOIC | ||
| ADUM3200BRZ | 8-Lead SOIC | ||
| ADUM3200BRZ-RL7 | 8-Lead SOIC | ||
| ADUM3200CRZ | 8-Lead SOIC | ||
| ADUM3200CRZ-RL7 | 8-Lead SOIC | ||
| ADUM3200TRZ-EP | 8-Lead SOIC | ||
| ADUM3200TRZ-EP-RL7 | 8-Lead SOIC | ||
| ADUM3200WARZ | 8-Lead SOIC | ||
| ADUM3200WARZ-RL7 | 8-Lead SOIC | ||
| ADUM3200WBRZ | 8-Lead SOIC | ||
| ADUM3200WBRZ-RL7 | 8-Lead SOIC | ||
| ADUM3200WCRZ | 8-Lead SOIC | ||
| ADUM3200WCRZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM3200ARZ | PRODUCTION | |
| ADUM3200ARZ-RL7 | PRODUCTION | |
| ADUM3200BRZ | PRODUCTION | |
| ADUM3200BRZ-RL7 | PRODUCTION | |
| ADUM3200CRZ | PRODUCTION | |
| ADUM3200CRZ-RL7 | PRODUCTION | |
| ADUM3200WARZ | PRODUCTION | |
| ADUM3200WARZ-RL7 | PRODUCTION | |
| ADUM3200WBRZ | PRODUCTION | |
| ADUM3200WBRZ-RL7 | PRODUCTION | |
| ADUM3200WCRZ | PRODUCTION | |
| ADUM3200WCRZ-RL7 | PRODUCTION | |
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADUM3200ARZ | PRODUCTION | |
| ADUM3200ARZ-RL7 | PRODUCTION | |
| ADUM3200BRZ | PRODUCTION | |
| ADUM3200BRZ-RL7 | PRODUCTION | |
| ADUM3200CRZ | PRODUCTION | |
| ADUM3200CRZ-RL7 | PRODUCTION | |
| ADUM3200TRZ-EP | PRODUCTION | |
| ADUM3200TRZ-EP-RL7 | PRODUCTION | |
| ADUM3200WARZ | PRODUCTION | |
| ADUM3200WARZ-RL7 | PRODUCTION | |
| ADUM3200WBRZ | PRODUCTION | |
| ADUM3200WBRZ-RL7 | PRODUCTION | |
| ADUM3200WCRZ | PRODUCTION | |
| ADUM3200WCRZ-RL7 | PRODUCTION | |
|
Sep 21, 2018 - 18_0146 ADuM3200 & ADuM3201 Die Revision |
||
| ADUM3200ARZ | PRODUCTION | |
| ADUM3200ARZ-RL7 | PRODUCTION | |
| ADUM3200BRZ | PRODUCTION | |
| ADUM3200BRZ-RL7 | PRODUCTION | |
| ADUM3200CRZ | PRODUCTION | |
| ADUM3200CRZ-RL7 | PRODUCTION | |
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3200ARZ | PRODUCTION | |
| ADUM3200ARZ-RL7 | PRODUCTION | |
| ADUM3200BRZ | PRODUCTION | |
| ADUM3200BRZ-RL7 | PRODUCTION | |
| ADUM3200CRZ | PRODUCTION | |
| ADUM3200CRZ-RL7 | PRODUCTION | |
|
Oct 6, 2014 - 14_0193 ADUM3200 Die Revision and Data Sheet Changes |
||
| ADUM3200ARZ | PRODUCTION | |
| ADUM3200ARZ-RL7 | PRODUCTION | |
| ADUM3200BRZ | PRODUCTION | |
| ADUM3200BRZ-RL7 | PRODUCTION | |
| ADUM3200CRZ | PRODUCTION | |
| ADUM3200CRZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM3200ARZ | PRODUCTION | |
| ADUM3200ARZ-RL7 | PRODUCTION | |
| ADUM3200BRZ | PRODUCTION | |
| ADUM3200BRZ-RL7 | PRODUCTION | |
| ADUM3200CRZ | PRODUCTION | |
| ADUM3200CRZ-RL7 | PRODUCTION | |
| ADUM3200WARZ | PRODUCTION | |
| ADUM3200WARZ-RL7 | PRODUCTION | |
| ADUM3200WBRZ | PRODUCTION | |
| ADUM3200WBRZ-RL7 | PRODUCTION | |
| ADUM3200WCRZ | PRODUCTION | |
| ADUM3200WCRZ-RL7 | PRODUCTION | |
|
Sep 18, 2018 - 18_0145 ADuM3200-EP/ADuM3201-EP Die Revision |
||
| ADUM3200TRZ-EP | PRODUCTION | |
| ADUM3200TRZ-EP-RL7 | PRODUCTION | |
|
Nov 6, 2013 - 13_0284 Change of Moisture Sensitivity Level Rating for Select iCoupler Products from MSL 1 to MSL 3 |
||
| ADUM3200WARZ | PRODUCTION | |
| ADUM3200WARZ-RL7 | PRODUCTION | |
| ADUM3200WBRZ | PRODUCTION | |
| ADUM3200WBRZ-RL7 | PRODUCTION | |
| ADUM3200WCRZ | PRODUCTION | |
| ADUM3200WCRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM320N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |