ADP5302

RECOMMENDED FOR NEW DESIGNS

50 mA/500 mA, Ultralow Power Step-Down Regulator with Battery Voltage Monitor

Viewing:

Part Details

  • Input supply voltage range: 2.15 V to 6.50 V
  • Operates down to 2.00 V
  • Ultralow 240 nA quiescent current with no load
  • Selectable output voltages of 1.2 V to 3.6 V, or 0.8 V to 5.0 V
  • ±1.5% output accuracy over the full temperature range in pulse-width modulation (PWM) mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
    • Up to 50 mA in hysteresis mode
    • Up to 500 mA in PWM mode
  • VINOK flag to monitor input battery voltage
  • Ultrafast stop switching control
  • 100% duty cycle operation mode
  • 2 MHz switching frequency with optional synchronization input from 1.5 MHz to 2.5 MHz
  • Quick output discharge (QOD) option
  • UVLO, OCP, and TSD protection
  • 10-lead, 3 mm × 3 mm LFCSP package
  • Junction temperature: −40°C to +125°C
ADP5302
50 mA/500 mA, Ultralow Power Step-Down Regulator with Battery Voltage Monitor
ADP5302 Functional Block Diagram ADP5302 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5302-1
  • ADP5302-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5302

ADP5302 Evaluation Board

Product Details

The ADP5302 is an ultralow power, synchronous step-down dc-to-dc regulator with a load switch in a 10-lead LFCSP package. The ADP5302 runs from input voltages of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.

The ADP5302-EVALZ evaluation board provides an easy way to evaluate the device. The user guide UG-880 describes how to quickly set up the board to collect performance data.

Complete information about the ADP5302 is available in the ADP5302 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADP5302
ADP5302 Evaluation Board
ADP5302-EVALZ Image

Reference Designs

Simplified Circuit Diagram for EVAL-CN0422-EBZ
CN0422 Circuits from the lab

Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 

Features and Benefits

  • Support HDMI 1.3 at 720p/60Hz
  • 2500V Galvanic Isolation
  • Powered through USB
CN0422
Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 
Simplified Circuit Diagram for EVAL-CN0422-EBZ

Latest Discussions

Recently Viewed