Multiple Output Buck Regulators
Analog Devices manufactures a broad line of multiple output, step-down switching regulators. Offered in both monolithic and controller versions, they have either synchronous or nonsynchronous configurations. These regulators offer typical input voltage capability from 2.5 V to 36 V, switching frequencies up to 2.25 MHz, and high efficiency operation up to 96%. This combination of features allows very small circuit implementation for multiple outputs and optimizes battery run-time in battery-operated handheld devices.
Product Selection Table
11522
en
Quick Power Search
Latest Resources
Application Notes
- AN170 - Honing the Adjustable Compensation Feature of Power System Management Controllers PDF
- AN168 - Implementing Fast Telemetry with Power System Management Controllers PDF
- AN-166: In Flight Update with Linduino PDF
- AN-155: Fault Log Decoding with Linduino PSM PDF
- AN-153: Linduino for Power System Management PDF
Design Notes
- Powering Altera Arria 10 FPGA and Arria 10 SoC: Tested and Verified Power Management Solutions
- Flexible, Dual Output, 6-Phase Buck Controller Drives 12 V to 1.0 V/200 A Core Supply with 90.0% Efficiency
- Triple Bucks Plus a Boost Controller to Meet Tough Requirements of Wide Range VIN Automotive Applications
- DN562 - 60V Low IQ, Dual Output Synchronous Step-Down Controller with Adjustable Gate Drive PDF
- DN547 - VID Controller with Phase Extender Provides 120A Power Supply for Latest Generation of FPGAs, ASICs and Processors PDF
Product Selector Card
- DC/DC Controller Selection Guide PDF
- SnPb (Tin-Lead) BGA Packages μModule Power Products PDF
- Digital Power System Management PDF
- μModule Power Products PDF
- Power and Thermal Monitoring PDF
Technical Articles
-
IBIS Modeling—Part 3: How to Achieve a Quality Level 3 IBIS Model Through Bench Measurement
Analog Dialogue
- Quad Output Power Reference Design with Input Fault Protection for Automotive Applications
-
Optimizing Power Systems for the Signal Chain—Part 2: High Speed Data Converters
Analog Dialogue
- AN170 - Honing the Adjustable Compensation Feature of Power System Management Controllers
- AN168 - Implementing Fast Telemetry with Power System Management Controllers