ADL5375

PRODUCTION

400 MHz TO 6 GHz Broadband Quadrature Modulator

Viewing:

Overview

  • Output frequency range: 400 MHz to 6 GHz
  • 1 dB output compression: ≥9.4 dBm from 450 MHz to 4 GHz
  • Output return loss ≤12 dB from 450 MHz to 4.5 GHz
  • Noise floor: −160 dBm/Hz @ 900 MHz
  • Sideband suppression: ≤−50 dBc @ 900 MHz
  • Carrier feedthrough: ≤−40 dBm @ 900 MHz
  • IQ3dB bandwidth: ≥ 750 MHz
  • Baseband input bias level
    ADL5375-05: 500 mV
    ADL5375-15: 1500 mV
  • Single supply: 4.75 V to 5.25 V
  • 24-lead LFCSP_VQ package

ADL5375-EP supports defense and aerospace applications (AQEC standard)

  • Download ADL5375-EP Data Sheet (pdf)
  • Extended temperature range: −55ºC to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12649 DSCC Drawing Number

The ADL5375 is a broadband quadrature modulator designed for operation from 400 MHz to 6 GHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communication systems.

The ADL5375 features a broad baseband bandwidth, along with an output gain flatness that varies no more than 1 dB from 450 MHz to 3.8 GHz. These features, coupled with a broadband output return loss of <−14 dB, make the ADL5375 ideally suited for broadband zero IF or low IF-to-RF applications, broadband digital predistortion transmitters, and multiband radio designs.

The ADL5375 accepts two differential baseband inputs and a single-ended LO. It generates a single-ended 50 Ω output. The two versions offer input baseband bias levels of 500 mV (ADL5375-05) and 1500 mV (ADL5375-15).

The ADL5375 is fabricated using an advanced silicon-germanium bipolar process. It is available in a 24-lead, exposed paddle, Pb-free, LFCSP_VQ package. Performance is specified over a −40°C to +85°C temperature range. A Pb-free evaluation board is also available.

Applications

  • Cellular communication systems
    GSM/EDGE, CDMA2000, W-CDMA, TD-SCDMA
  • WiMAX/broadband wireless access systems
  • Satellite modems

ADL5375
400 MHz TO 6 GHz Broadband Quadrature Modulator
ADL5375 Functional Block Diagram ADL5375 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
AD9783 PRODUCTION Dual 16-Bit, LVDS Interface 500 MSPS DAC
AD9122 PRODUCTION Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9747 PRODUCTION Dual 16-Bit 250 MSPS Digital-to-Analog Converters
AD9125 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
AD9117 PRODUCTION Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
AD9146 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
LDO Linear Regulators 1
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Phase-Locked Loop (PLL) Synthesizers 3
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-ADL5375

ADL5375 Evaluation Boards

Product Details

ADL5375-05-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/500 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors. The ADL5375 output drives the ADL5320 driver amplifier with its output and is available at the SMA connector labeled AMP_OUT. The ADL5375's output can be accessed directly at the SMA connector labeled AMP_IN/SMA_OUT (remove R2 and install zero ohms in R1). The evaluation board also includes options to drive the LO differentially through a balun along with pads that can be used to implement a harmonic filter in the LO path.

ADL5375-15-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/500 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 1.5 V) are applied to edge-mounted SMA-type RF connectors. The ADL5375 output drives the ADL5320 driver amplifier with its output is available at the SMA connector labeled AMP_OUT. The ADL5375's output can be accessed directly at the SMA connector labeled AMP_IN/SMA_OUT (remove R2 and install zero ohms in R1). The evaluation board also includes options to drive the LO differentially through a balun along with pads that can be used to implement a harmonic filter in the LO path.

AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications
AD-FMCOMMS1-EBZ Block Diagram
EVAL-ADL5375
ADL5375 Evaluation Boards

Reference Designs

Block Diagram of AD9139-DUAL-EBZ Evaluation Board
CN0432 Circuits from the lab

Wideband Baseband I/Q Transmitter Design Using Two AD9139 Devices with Multi-DAC Synchronization

Features and Benefits

  • Wide IQ Bandwidth (1150 MHz)
  • Low Error Vector Magnitude (EVM)
  • Synchronous Channels
Direct Conversion Transmitter
CN0134 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter

Features and Benefits

  • Direct conversion broadband transmitter
  • Functions from 500 MHz to 4.4 GHz
  • Excellent phase noise reduces errors
ADF4351 RF Output Filter Schematic
CN0285 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter

Features and Benefits

  • Broadband direct conversion transmitter
  • 500MHz to 4.4GHz RF
  • Low phase noise
  • Low error vector magnitude (EVM)
Interface Between the AD9122 and ADL5375-05 with 50 Ω Resistors to Ground
CN0205 Circuits from the lab

Interfacing the ADL5375 I/Q Modulator to the AD9122 Dual Channel, 1.2 GSPS High Speed DAC

Features and Benefits

  • High speed DAC to IQ modulator interface
  • Requires zero IF frequencys
  • Dual DAC provides common biasing for level shifting
CN0432
Wideband Baseband I/Q Transmitter Design Using Two AD9139 Devices with Multi-DAC Synchronization
Block Diagram of AD9139-DUAL-EBZ Evaluation Board
AD9139-DUAL-EBZ Evaluation Board for Circuit Implementation
CN0134
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter
Direct Conversion Transmitter
CN0285
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter
ADF4351 RF Output Filter Schematic
Evaluation Board for CN-0285
CN0205
Interfacing the ADL5375 I/Q Modulator to the AD9122 Dual Channel, 1.2 GSPS High Speed DAC
Interface Between the AD9122 and ADL5375-05 with 50 Ω Resistors to Ground

Latest Discussions

Recently Viewed