ADE7858
NOT RECOMMENDED FOR NEW DESIGNSPoly Phase Multifunction Energy Metering IC with per Phase Active and Reactive Powers
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22, and IEC 62053-23 standards
- Compatible with 3-phase, 3- or 4-wire (delta or wye), and other 3-phase services
- Supplies total (fundamental and harmonic) active, reactive (ADE7878, ADE7868, and ADE7858 only), and apparent energy, and fundamental active/reactive energy (ADE7878 only) on each phase and on the overall system
- Less than 0.1% error in active and reactive energy over a dynamic range of 1000 to 1 at TA = 25°C
- Less than 0.2% error in active and reactive energy over a dynamic range of 3000 to 1 at TA = 25°C
- Supports current transformer and di/dt current sensors
- Dedicated ADC channel for neutral current input (ADE7868 and ADE7878 only)
- Less than 0.1% error in voltage and current rms over a dynamic range of 1000 to 1 at TA = 25°C
- Supplies sampled waveform data on all three phases and on neutral current
- Selectable no load threshold levels for total and fundamental active and reactive powers, as well as for apparent powers
- Low power battery mode monitors phase currents for antitampering detection (ADE7868 and ADE7878 only)
- Battery supply input for missing neutral operation
- Phase angle measurements in both current and voltage channels with a typical 0.3° error
- Wide-supply voltage operation: 2.4 V to 3.7 V
- Reference: 1.2 V (drift +5 ppm/°C typical) with external overdrive capability
- Single 3.3 V supply
- 40-lead lead frame chip scale package (LFCSP), Pb-free
- Operating temperature: −40°C to +85°C
- Flexible I2C, SPI, and HSDC serial interfaces
The ADE7854 / ADE7858 / ADE7868 / ADE7878 are high accuracy, 3-phase electrical energy measurement ICs with serial interfaces and three flexible pulse outputs. The ADE78xx devices incorporate second-order sigma-delta (Σ-∆) analog-to-digital converters (ADCs), a digital integrator, reference circuitry, and all of the signal processing required to perform total (fundamental and harmonic) active, reactive (ADE7878, ADE7868, and ADE7858), and apparent energy measurement and rms calculations, as well as fundamental-only active and reactive energy measurement (ADE7878) and rms calculations. A fixed function digital signal processor (DSP) executes this signal processing. The DSP program is stored in the internal ROM memory.
The ADE7854 / ADE7858 / ADE7868 / ADE7878 are suitable for measuring active, reactive, and apparent energy in various 3-phase configurations, such as wye or delta services, with both three and four wires. The ADE78xx devices provide system calibration features for each phase, that is, rms offset correction, phase calibration, and gain calibration. The CF1, CF2, and CF3 logic outputs provide a wide choice of power information: total active, reactive, and apparent powers, or the sum of the current rms values, and fundamental active and reactive powers.
The ADE7854 / ADE7858 / ADE7868 / ADE7878 contain waveform sample registers that allow access to all ADC outputs. The devices also incorporate power quality measurements, such as short duration low or high voltage detections, short duration high current variations, line voltage period measurement, and angles between phase voltages and currents. Two serial interfaces, SPI and I2C, can be used to communicate with the ADE78xx. A dedicated high speed interface, the high speed data capture (HSDC) port, can be used in conjunction with I2C to provide access to the ADC outputs and real-time power information. The ADE7854 / ADE7858 / ADE7868 / ADE7878 also have two interrupt request pins, IRQ0 and IRQ1, to indicate that an enabled interrupt event has occurred. For the ADE7868 / ADE7878, three specially designed low power modes ensure the continuity of energy accumulation when the ADE7868 / ADE7878 is in a tampering situation.
APPLICATIONS
- Energy metering systems
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 3
Product Highlight 1
Frequently Asked Questions 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7858ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADE7858ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 12, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
|
Aug 6, 2014 - 14_0135 Assembly and Test Transfer of AD7173-8, AD7175-8 in 6x6 mm and ADP5051, ADP5053 in 7x7 mm LFCSP to StatsChipPac China |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
|
Nov 12, 2013 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
|
Oct 28, 2013 - 13_0117 Mask Change for ADE7878, ADE7868, ADE7858 and ADE7854 and Datasheet Update |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
|
Sep 18, 2012 - 12_0148 Minor Metal Mask Revision and Data Sheet Change for ADE7878, ADE7868, ADE7858 and ADE7854 |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
|
Nov 15, 2010 - 10_0238 Die Revision and Datasheet Changes for ADE7854, ADE7858, ADE7868, ADE7878 Products |
||
| ADE7858ACPZ | ||
| ADE7858ACPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
| ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
| ADM487E | PRODUCTION | 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, ¼ Load) |
| ADM2487E | PRODUCTION | 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps) |
| Voltage References 2 | ||
| ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |
| ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE7858A | PRODUCTION | Polyphase Multifunction Energy Metering IC With Per Phase Active And Reactive Powers |