ADE7854
NOT RECOMMENDED FOR NEW DESIGNSPolyphase Multifunction Energy Metering IC
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22, and IEC 62053-23
- Compatible with 3-phase, 3- or 4-wire (delta or wye), and other 3-phase services
- <0.1% error in active energy over a dynamic range of 1000:1 at 25°C
- <0.2% error in active energy over a dynamic range of 3000:1 at 25°C
- Supports current transformer and di/dt current sensors
- <0.1% error in voltage and current rms over a dynamic range of 1000:1 at 25°C
- Please see data sheet for additional features.
The ADE7854 is a high accuracy, 3-phase electrical energy measurement IC with serial interfaces and three flexible pulse outputs. The ADE7854 incorporates second-order, sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), a digital integrator, reference circuitry, and all the signal processing required to perform total active and apparent energy measurement and rms calculations. A fixed function digital signal processor (DSP) executes this signal processing.
The ADE7854 is suitable for measuring active and apparent energy in various 3-phase configurations, such as wye or delta services, with both three and four wires. The ADE7854 provides system calibration features for each phase, that is, rms offset correction, phase calibration, and gain calibration. The CF1, CF2, and CF3 logic outputs provide a wide choice of power information: total active power, total apparent power, or the sum of the current rms values.
The ADE7854 includes waveform sample registers that allow access to all ADC outputs. The device also incorporates power quality measurements, such as short duration low or high voltage detections, short duration high current variations, line voltage period measurement, and angles between phase voltages and currents. The SPI and I2C serial interfaces can be used to communicate with the ADE7854. A dedicated high speed interface, the high speed data capture (HSDC) port, can be used in conjunction with I2C to provide access to the ADC outputs and real-time power information. The ADE7854 has also two interrupt request pins, IRQ0 and IRQ1, to indicate that an enabled interrupt event has occurred.
The ADE7854 is available in a 40-lead LFCSP RoHS-compliant package.
APPLICATIONS
- Energy metering systems
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 3
Product Highlight 1
Frequently Asked Questions 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7854ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADE7854ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 12, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
|
Aug 6, 2014 - 14_0135 Assembly and Test Transfer of AD7173-8, AD7175-8 in 6x6 mm and ADP5051, ADP5053 in 7x7 mm LFCSP to StatsChipPac China |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
|
Nov 12, 2013 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
|
Oct 28, 2013 - 13_0117 Mask Change for ADE7878, ADE7868, ADE7858 and ADE7854 and Datasheet Update |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
|
Sep 18, 2012 - 12_0148 Minor Metal Mask Revision and Data Sheet Change for ADE7878, ADE7868, ADE7858 and ADE7854 |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
|
Nov 15, 2010 - 10_0238 Die Revision and Datasheet Changes for ADE7854, ADE7858, ADE7868, ADE7878 Products |
||
| ADE7854ACPZ | ||
| ADE7854ACPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| ADM2487E | PRODUCTION | 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps) |
| ADM487E | PRODUCTION | 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, ¼ Load) |
| ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
| ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
| Voltage References 2 | ||
| ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |
| ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE7854A | PRODUCTION | Polyphase Multifunction Energy Metering IC |