AD9789

PRODUCTION

14-Bit, 2400 MSPS RF DAC with 4-Channel Signal Processing

Viewing:

Overview

  • DOCSIS 3.0 performance: 4 QAM carriers
    • ACLR over full band (47 MHz to 1 GHz)
      • −75 dBc @ fOUT = 200 MHz
      • −72 dBc @ fOUT = 800 MHz (noise)
      • −67 dBc @ fOUT = 800 MHz (harmonics)
    • Unequalized MER = 42 dB
  • On chip and bypassable
    • 4 QAM encoders with SRRC filters, 16× to 512× interpolation, rate converters, and modulators
  • Flexible data interface: 4, 8, 16, or 32 bits wide with parity
  • Power: 1.6 W (IFS = 20 mA, fDAC = 2.4 GHz, LVDS interface)
  • Direct to RF synthesis support with fS mix mode
  • Built-in self-test (BIST) support
    • Input connectivity check
    • Internal random number generator

The AD9789 is a flexible QAM encoder/interpolator/upconverter combined with a high performance, 2400 MSPS, 14-bit RF digital-to-analog converter (DAC). The flexible digital interface can accept up to four channels of complex data. The QAM encoder supports constellation sizes of 16, 32, 64, 128, and 256 with SRRC filter coefficients for all standards.

The on-chip rate converter supports a wide range of baud rates with a fixed DAC clock. The digital upconverter can place the channels from 0 to 0.5 × fDAC. This permits four contiguous channels to be synthesized and placed anywhere from dc to fDAC.

The AD9789 includes a serial peripheral interface (SPI) for device configuration and status register readback. The flexible digital interface can be configured for data bus widths of 4, 8, 16, and 32 bits. It can accept real or complex data.

The AD9789 operates from 1.5 V, 1.8 V, and 3.3 V supplies for a total power consumption of 1.6 W. It is supplied in a 164-ball chip scale package ball grid array for lower thermal impedance and reduced package parasitics. No special power sequencing is required. The clock receiver powers up muted to prevent start-up noise.

PRODUCT HIGHLIGHTS

  1. Highly integrated and configurable QAM mappers, interpolators, and upconverters for direct synthesis of one to four DOCSIS- or DVB-C-compatible channels in a block.
  2. Low noise and intermodulation distortion (IMD) performance enable high quality synthesis of signals up to 1 GHz.
  3. Flexible data interface supports LVDS for improved SFDR or CMOS input data for less demanding applications.
  4. Interface is configurable from 4-bit nibbles to 32-bit words and can run at up to 150 MHz CMOS or 150 MHz LVDS double data rate (DDR).
  5. Manufactured on a CMOS process, the AD9789 uses a proprietary switching technique that enhances dynamic performance.

APPLICATIONS

  • Broadband communications systems
  • CMTS/DVB
  • Cellular infrastructure
  • Point-to-point wireless

AD9789
14-Bit, 2400 MSPS RF DAC with 4-Channel Signal Processing
AD9789 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 6
AD9518-1 RECOMMENDED FOR NEW DESIGNS 6-Output Clock Generator with Integrated 2.5 GHz VCO
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Fanout Buffers 2
ADCLK914 RECOMMENDED FOR NEW DESIGNS Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
Phase-Locked Loop (PLL) Synthesizers 2
ADF4150 RECOMMENDED FOR NEW DESIGNS Fractional-N/Integer-N PLL Synthesizer
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD9789

AD9789 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9789.

EVAL-AD9789
AD9789 Evaluation Board

Latest Discussions

Recently Viewed