AD9739
PRODUCTION14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
- Part Models
- 4
- 1ku List Price
- Starting From $66.45
Overview
- Direct RF synthesis at 2.5 GSPS update rate
- DC to 1.25 GHz in baseband mode
- 1.25 GHz to 3.0 GHz in mix mode
- Industry leading single/multicarrier IF or RF synthesis
- fOUT = 350 MHz, ACLR =80 dBc
- fOUT = 950 MHz, ACLR = 78 dBc
- fOUT = 2100 MHz, ACLR = 69 dBc
- Dual-port LVDS data interface
- Up to 1.25 GSPS operation
- Source synchronous DDR clocking
- Pin-compatible with the AD9739A
- Multichip synchronization capability
- Programmable output current: 8.7 mA to 31.7 mA
- Low power: 1.16 W at 2.5 GSPS
The AD9739 is a 14-bit, 2.5 GSPS high performance RF digital-to-analog converter (DAC) capable of synthesizing wideband signals from dc up to 3.0 GHz. Its DAC core features a quad-switch architecture that provides exceptionally low distortion performance with an industry-leading direct RF synthesis capability. This feature enables multicarrier generation up to the Nyquist frequency in baseband mode as well as second and third Nyquist zones in mix mode. The output current can be programmed over the 8.66 mA to 31.66 mA range.
The inclusion of on-chip controllers simplifies system integration. A dual-port, source synchronous, LVDS interface simplifies the digital interface with existing FGPA/ASIC technology. On-chip controllers are used to manage external and internal clock domain variations over temperature to ensure reliable data transfer from the host to the DAC core. Multichip synchronization is possible with an on-chip synchronization controller. A serial peripheral interface (SPI) is used for device configuration as well as readback of status registers.
The AD9739 is manufactured on a 0.18 μm CMOS process and operates from 1.8 V and 3.3 V supplies. It is supplied in a 160-ball chip scale ball grid array for reduced package parasitics.
Product Highlights
- Ability to synthesize high quality wideband signals with bandwidths of up to 1.25 GHz in the first or second Nyquist zone.
- A proprietary quad-switch DAC architecture provides exceptional ac linearity performance while enabling mix mode operation.
- A dual-port, double data rate, LVDS interface supports the maximum conversion rate of 2500 MSPS.
- On-chip controllers manage external and internal clock domain skews.
- A multichip synchronization capability.
- Programmable differential current output with an 8.66 mA to 31.66 mA range.
Applications
- Broadband communications systems
- Military jammers
- Instrumentation, automatic test equipment
- Radar, avionics
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9739BBC | 160-Ball CSPBGA (12mm x 12mm x 1.4mm) | ||
| AD9739BBCRL | 160-Ball CSPBGA (12mm x 12mm x 1.4mm) | ||
| AD9739BBCZ | 160-Ball CSPBGA (12mm x 12mm x 1.4mm) | ||
| AD9739BBCZRL | 160-Ball CSPBGA (12mm x 12mm x 1.4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2015 - 14_0254 Bump and Assembly Transfer of Select 10x10 and 12x12 Flip Chip Products |
||
| AD9739BBC | PRODUCTION | |
| AD9739BBCRL | PRODUCTION | |
| AD9739BBCZ | PRODUCTION | |
| AD9739BBCZRL | PRODUCTION | |
|
Mar 29, 2022 - 21_0102 Discontinuance of Leaded manufacturing process for HS ADCs |
||
| AD9739BBC | PRODUCTION | |
| AD9739BBCRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 4 | ||
| LTC6953 | LAST TIME BUY | Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support |
| LTC6951 | LAST TIME BUY | Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO |
| LTC6952 | LAST TIME BUY | Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support |
| HMC7044 | RECOMMENDED FOR NEW DESIGNS | High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support |
| Fanout Buffers 4 | ||
| ADCLK946 | RECOMMENDED FOR NEW DESIGNS | Six LVPECL Outputs, SiGe Clock Fanout Buffer |
| ADCLK914 | RECOMMENDED FOR NEW DESIGNS | Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer |
| LTC6955 | LAST TIME BUY | Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family |
| HMC7043 | RECOMMENDED FOR NEW DESIGNS |
High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C |
| Phase-Locked Loop (PLL) Synthesizers 3 | ||
| ADF4350 | PRODUCTION | Wideband Synthesizer with Integrated VCO |
| ADF4150 | RECOMMENDED FOR NEW DESIGNS | Fractional-N/Integer-N PLL Synthesizer |
| ADF4377 | RECOMMENDED FOR NEW DESIGNS | Microwave Wideband Synthesizer with Integrated VCO |
Tools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.