Overview

Features and Benefits

  • 12-bit 2.5 GSPS ADC, no missing codes
  • SFDR = 79 dBc, AIN up to 1 GHz at −1 dBFS, 2.5 GSPS
  • SFDR = 77 dBc, AIN up to 1.8 GHz at −1 dBFS, 2.5 GSPS
  • SNR = 57.6 dBFS, AIN up to 1 GHz at −1 dBFS, 2.5 GSPS
  • SNR = 57 dBFS, AIN up to 1.8 GHz at −1 dBFS, 2.5 GSPS
  • Noise spectral density = −149.5 dBFS/Hz at 2.5 GSPS
  • Differential analog input: 1.2 V p-p
  • Differential clock input
  • 3.2 GHz analog input bandwidth, full power
  • High speed 6- or 8-lane JESD204B serial output Subclass 1: 6.50 Gbps at 2.6 GSPS
  • Two independent decimate by 8 or decimate by 16 filters with 10-bit NCOs
  • Supply voltages: 1.3 V, 2.5 V
    • Flexible digital output modes
    • Built-in selectable digital test patterns
  • Timestamp feature
  • Conversion error rate < 10−15

Product Details

The AD9625 is a 12-bit monolithic sampling analog-to-digital converter (ADC) that operates at conversion rates of up to 2.6 giga samples per second (GSPS). This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/antijamming measures.

The analog input, clock, and SYSREF± signals are differential inputs. The JESD204B-based high speed serialized output is configurable in a variety of one-, two-, four-, six-, or eight-lane configurations. The product is specified over the industrial temperature range of −40°C to +85°C.

PRODUCT HIGHLIGHTS

  • High performance: exceptional SFDR in high sample rate applications, direct RF sampling, and on-chip reference.
  • Flexible digital data output formats based on the JESD204B specification.
  • Control path SPI interface port that supports various product features and functions, such as data formatting, gain, and offset calibration values.

APPLICATIONS

  • Spectrum analyzers
  • Military communications
  • Radar
  • High performance digital storage oscilloscopes
  • Active jamming/antijamming
  • Electronic surveillance and countermeasures

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Evaluation Kits (6)

Software & Systems Requirements

Evaluation Software

JESD204 Interface Framework

Integrated JESD204 software framework for rapid system-level development and optimization

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

VirtualEval

Design Tools

Companion Transport Layer RTL Code Generator Tool (Rev. 1.0)

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

JESD204x Frame Mapping Table Generator

The JESD204x Frame Mapping Table Generator tool consists of two Windows executables that will allow the user to input any valid combination of JESD204x parameters (L, M, F, S, NP) in order to output a .csv file that illustrates the frame mapping of the JESD204x mode in table format. There is an executable that allows the user to input a single JESD204x mode and another, that allows the user to input the parameters for multiple JESD204x modes in a specified .csv format in order to output a .csv file that illustrates the frame mapping of each of the JESD204x modes that were input into separate tables.

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Product Recommendations

AD9625 Companion Parts

Recommended Amplifiers

Recommended Clock Distribution Device

Recommended Clock Generation Device

Reference Materials

Informational (1)

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Support & Discussions

AD9625 Discussions

RE: On the SNR slide, the Noise floor looks like it is around 100dB, so how is SNR 57dBc?
12 week(s) ago in 12/8/2020 Signal Integrity: Optimizing High Speed Converter Signal Chains
RE: Source code for board HSC-ADC-EVALEZ
13 week(s) ago in Speed ADCs

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 
Evaluation Boards Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.