AD7999

PRODUCTION

4-Channel, 8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23

Viewing:

Overview

  • 12-/10-/8-bit ADCs with fast conversion time: 1 μs typical
  • 4 analog input channels/3 analog input channels with reference input
  • Specified for VDD of 2.7 V to 5.5 V
  • Sequencer operation
  • Temperature range: −40°C to +125°C
  • I2C-compatible serial interface supports standard, fast, and high speed modes
  • 2 versions allow 2 I2C addresses
  • Low power consumption
    Shutdown mode: 1 μA maximum
  • 8-lead SOT-23 package
  • Qualified for automotive applications

The AD7991 / AD7995 / AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C®-compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and features a 1 μs conversion time. The track-and-hold amplifier allows each part to handle input frequencies of up to 14 MHz, and a multiplexer allows taking samples from four channels.

Each AD7991 / AD7995 / AD7999 provides a 2-wire serial interface compatible with I2C interfaces. The AD7991 and AD7995 come in two versions and each version has an individual I2C address. This allows two of the same devices to be connected to the same I2C bus. Both versions support standard, fast, and high speed I2C interface modes. The AD7999 comes in one version.

The AD7991 / AD7995 / AD7999 normally remain in a shutdown state, powering up only for conversions. The conversion process is controlled by a command mode, during which each I2C read operation initiates a conversion and returns the result over the I2C bus.

When four channels are used as analog inputs, the reference for the part is taken from VDD; this allows the widest dynamic input range to the ADC. Therefore, the analog input range to the ADC is 0 V to VDD;. An external reference, applied through the VIN3/VREF input, can also be used with this part.

PRODUCT HIGHLIGHTS

  1. Four single-ended analog input channels, or three single-ended analog input channels and one reference input channel.
  2. I2C-compatible serial interface. Standard, fast, and high speed modes.
  3. Automatic shutdown.
  4. Reference derived from the power supply or external reference.
  5. 8-lead SOT-23 package.

APPLICATIONS

  • System monitoring
  • Battery-powered systems
  • Data acquisition
  • Medical instruments

AD7999
4-Channel, 8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
AD7991/AD7995/AD7999 Functional Block Diagram AD7991/AD7995/AD7999 Pin Configuration AD7911/AD7995/AD7999 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 4
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADUM1251 PRODUCTION Hot Swappable, Dual I2C Isolators
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
ADuM2251 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Operational Amplifiers (Op Amps) 5
AD8604 PRODUCTION DigiTrim™ RRIO Quad Op Amp with Very Low Offset Voltage
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8032 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
Voltage References 8
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR381 PRODUCTION 2.048 V and 2.5 V Bandgap Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
REF191 PRODUCTION 2.048V, Precision Micropower, Low Dropout, Low Voltage Reference
ADR03 PRODUCTION Ultracompact, Precision 2.5 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed