AD7610

PRODUCTION

16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC

Viewing:

Overview

  • Multiple pins/software programmable input ranges: 5 V, 10 V, ±5 V, ±10 V
  • Pins or serial SPI®-compatible input ranges/mode selection
  • Throughput: 250 kSPS
  • 16-bit resolution with no missing codes
  • INL: ±0.75 LSB typ, ±1.5 LSB max (±23 ppm of FSR)
  • SNR: 94 dB @ 2 kHz
  • iCMOS® process technology
  • 5 V internal reference: typical drift 3 ppm/°C
  • On-chip temperature sensor
  • No pipeline delay (SAR architecture)
  • Parallel (16- or 8-bit bus) and serial 5 V/3.3 V interface
  • SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Power dissipation
    • 90 mW @ 250 kSPS
    • 10 mW @ 1 kSPS
  • 48-lead LQFP and LFCSP (7 mm × 7 mm) packages

AD7610
16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
AD7610 Functional Block Diagram AD7610 Pin Configuration AD7610 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
LDO Linear Regulators 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Operational Amplifiers (Op Amps) 8
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Switching Regulators & Controllers 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR444 PRODUCTION Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7610

AD7610 Evaluation Kit

Product Details

The EVAL-AD7610EDZ is a fully featured evaluation Kit for the AD7610. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7610
AD7610 Evaluation Kit

Latest Discussions

Recently Viewed