AD7276

PRODUCTION

3 MSPS, 12-Bit ADC in 8-Lead MSOP and 6-Lead TSOT

Viewing:

Overview

  • Throughput rate: 3 MSPS
  • Specified for VDD of 2.35 V to 3.6 V
  • Power consumption
    12.6 mW at 3 MSPS with 3 V supplies
  • Flexible power/serial clock speed management
  • No pipeline delays
  • Temperature range: −40°C to +125°C
  • Please see data sheet for additional features.

AD7276

3 MSPS, 12-Bit ADC in 8-Lead MSOP and 6-Lead TSOT

AD7276/AD7277/AD7278 Functional Block Diagram AD7276/AD7277/AD7278 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 3
ADUM1311 PRODUCTION Triple-Channel Digital Isolators
ADUM3301 PRODUCTION Triple-Channel, Digital Isolator, Enhanced System-Level ESD Reliability (2/1 channel directionality)
ADUM1301 PRODUCTION Triple-Channel Digital Isolator
Operational Amplifiers (Op Amps) 8
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Voltage References 3
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4530 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7276

AD7276 Evaluation Board

Product Details

The EVAL-AD7276SDZ is a fully featured evaluation kit for the AD7276. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


EVAL-AD7276
AD7276 Evaluation Board

Latest Discussions

Recently Viewed