AD7091
PRODUCTION1 MSPS, Ultralow Power 12-Bit ADC in 8-Lead LFCSP
- Part Models
- 2
- 1ku List Price
- Starting From $2.27
Overview
- Fast throughput rate: 1 MSPS
- Specified for VDD of 2.09 V to 5.25 V
- INL of ±1 LSB maximum
- Analog input range of 0 V to VDD
- Ultralow power
367 µA typical at 3 V and 1 MSPS
324 nA typical at 3 V in power-down mode - Reference provided by VDD
- Flexible power/throughput rate management
- High speed serial interface:
SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible - Busy indicator
- Power-down mode
- 8-lead, 2 mm × 2 mm LFCSP package
- Temperature range: −40°C to +125°C
The AD7091 is a 12-bit successive approximation register analog-to-digital converter (SAR ADC) that offers ultralow power consumption (typically 367 μA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). The AD7091 operates from a single 2.09 V to 5.25 V power supply. The AD7091 also features an on-chip conversion clock and a high speed serial interface.
The conversion process and data acquisition are controlled using a CONVST signal and an internal oscillator. The AD7091 has a serial interface that allows data to be read after the conversion while achieving a 1 MSPS throughput rate. The AD7091 uses advanced design and process techniques to achieve very low power dissipation at high throughput rates.
The reference is derived internally from VDD. This design allows the widest dynamic input range to the ADC; that is, the analog input range for the AD7091 is from 0 V to VDD.
PRODUCT HIGHLIGHTS
- Lowest power 12-bit SAR ADC available.
- High Throughput Rate with Ultralow Power Consumption.
- Flexible Power/Throughput Rate Management.
Average power scales with the throughput rate. Power-down mode allows the average power consumption to be reduced when the device is not performing a conversion. - Reference Derived from the Power Supply.
- Single Supply Operation.
APPLICATIONS
- Battery-powered systems
Handheld meters
Medical instruments
Mobile communications - Instrumentation and control systems
- Data acquisition systems
- Optical sensors
- Diagnostic/monitoring functions
- Energy harvesting
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Device Drivers 1
Tutorial 1
Technical Book 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7091BCPZ-RL | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| AD7091BCPZ-RL7 | 8-Lead LFCSP (2mm x 2mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| AD7091BCPZ-RL | PRODUCTION | |
| AD7091BCPZ-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| AD7091BCPZ-RL | PRODUCTION | |
| AD7091BCPZ-RL7 | PRODUCTION | |
|
May 31, 2016 - 16_0039 AD7091 and AD7091R Die Revision and AD7091R Specification Change |
||
| AD7091BCPZ-RL | PRODUCTION | |
| AD7091BCPZ-RL7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0244 Assembly and Test Transfer of Select 2x2 and 1.6x1.6 mm Mini-LFCSP Products to STATS ChipPAC China |
||
| AD7091BCPZ-RL | PRODUCTION | |
| AD7091BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 9 | ||
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
| Voltage References 4 | ||
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR4530 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference |
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |