AD5791
PRODUCTION
1 ppm, 20-Bit, ±1 LSB INL, Voltage Output DAC
- Part Models
- 3
- 1ku List Price
- Starting From $51.26
Overview
- 1 ppm resolution
- 1 ppm INL
- 7.5 nV/√Hz noise spectral density
- 0.19 LSB long term linearity stability
- <0.05 ppm/°C temperature drift
- 1μs settling time
- 1.4 nV-sec glitch impulse
- Operating temperature range: −40°C to +125°C
- 20-Lead TSSOP package
- Wide power supply range up to ±16.5 V
- 35 MHz Schmitt triggered digital interface
- 1.8 V compatible digital interface
AD5791-EP supports defense and aerospace applications (AQEC standard)
- Download the AD5791-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/12664 DSCC Drawing Number
The AD57911 is a single 20-bit, unbuffered voltage-output DAC that operates from a bipolar supply of up to 33 V. The AD5791 accepts a positive reference input in the range 5 V to VDD – 2.5 V and a negative reference input in the range VSS + 2.5 V to 0 V. The AD5791 offers a relative accuracy specification of ±1 LSB max, and operation is guaranteed monotonic with a ±1 LSB differential nonlinearity (DNL) maximum specification.
The device uses a versatile 3-wire serial interface that operates at clock rates up to 35 MHz and that is compatible with standard serial peripheral interface (SPI), QSPI™, MICROWIRE™, and DSP interface standards. The device incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V and in a known output impedance state and remains in this state until a valid write to the device takes place. The device provides an output clamp feature that places the output in a defined load state.
Product Highlights
- 1 ppm Accuracy.
- Wide Power Supply Range up to ±16.5 V.
- Operating Temperature Range: −40°C to +125°C.
- Low 7.5 nV/√Hz Noise Spectral Density.
- Low 0.05 ppm/°C Temperature Drift.
- Medical instrumentation
- Test and measurement
- Industrial control
- High end scientific and aerospace instrumentation
1 Protected by U.S. Patent No. 7,884,747. Other patents pending.
Documentation
Data Sheet 3
User Guide 3
Technical Articles 2
Video 5
Circuit Note 1
Device Drivers 2
Solutions Bulletin & Brochure 1
Analog Dialogue 3
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5791ARUZ | 20-Lead TSSOP | ||
| AD5791BRUZ | 20-Lead TSSOP | ||
| AD5791SRUZ-EP | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 18, 2013 - 13_0159 AD5791/AD5791-EP/AD5781/AD5781-EP/AD5790/AD5780/AD5760 Datasheet Correction - Remove Daisy Chain Mode |
||
| AD5791ARUZ | PRODUCTION | |
| AD5791BRUZ | PRODUCTION | |
|
Jul 29, 2011 - 11_0191 AD5781 / AD5791 Features Change |
||
| AD5791ARUZ | PRODUCTION | |
| AD5791BRUZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Code Examples 1
Mbed Support 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| LT3040 | RECOMMENDED FOR NEW DESIGNS | 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer |
| Operational Amplifiers (Op Amps) 4 | ||
| AD8675 | PRODUCTION | 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp |
| ADA4898-1 | PRODUCTION | High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp |
| ADA4004-1 | PRODUCTION | 1.8 nV/√Hz, 36 V, Precision Single Op Amp |
| AD8676 | PRODUCTION | Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp |
| Voltage References 2 | ||
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
Tools & Simulations
LTspice 2
- ADA4077-2/AD8675/ADR1000 Demo Circuit - Noise and Stability Optimized Drive for AD5791
- ADA4077/AD8675/LTC6655/ADG1236 Demo Circuit – Performance Optimized Sinewave Generation for AD5791
Models for the following parts are available in LTspice:
- AD5791
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolIBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.