ADF4350

PRODUCTION

Wideband Synthesizer with Integrated VCO

Viewing:

Overview

  • Output frequency range: 137.5 MHz to 4400 MHz
  • Fractional-N synthesizer and integer-N synthesizer
  • Low phase noise VCO
  • Programmable divide-by-1/-2/-4/-8/-16 output
  • Typical rms jitter: <0.4 ps rms
  • Power supply: 3.0 V to 3.6 V
  • Logic compatibility: 1.8 V
  • Programmable dual-modulus prescaler of 4/5 or 8/9
  • Programmable output power level
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
  • Switched bandwidth fast-lock mode
  • Cycle slip reduction

The ADF4350 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers if used with an external loop filter and external reference frequency.

The ADF4350 has an integrated voltage controlled oscillator (VCO) with a fundamental output frequency ranging from 2200 MHz to 4400 MHz. In addition, divide-by-1/2/4/8 or 16 circuits allow the user to generate RF output frequencies as low as 137.5 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin- and software-controllable. An auxiliary RF output is also available, which can be powered down if not in use.

Control of all the on-chip registers is through a simple 3-wire interface. The device operates with a power supply ranging from 3.0 V to 3.6 V and can be powered down when not in use.

Applications

  • Wireless infrastructure (W-CDMA, TD-SCDMA, WiMAX, GSM, PCS, DCS, DECT)
  • Test equipment
  • Wireless LANs, CATV equipment
  • Clock generation

ADF4350
Wideband Synthesizer with Integrated VCO
ADF4350 Functional Block Diagram ADF4350 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
LDO Linear Regulators 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Phase-Locked Loop (PLL) Synthesizers 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1


Reference Designs

Direct Conversion Transmitter
CN0144 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator

Features and Benefits

  • Direct conversion broadband transmitter
  • Functions from 69 MHz to 2.2 GHz
ADF4153 PLL Connected to ADF4350
CN0232 Circuits from the lab

Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit

Features and Benefits

  • Generate frequencies from 137.5 MHz to 4400 MHz
  • Increased frequency resolution
ADP150 Regulators Connected to ADF4350
CN0147 Circuits from the lab

Powering a Fractional-N Voltage Controlled Oscillator (VCO) with Low Noise LDO Regulators for Reduced Phase Noise

Features and Benefits

  • Frequency range from 140 MHz to 4.4 GHz
  • Ultralow noise regulators for optimal system phase noise
Direct Conversion Transmitter
CN0134 Circuits from the lab

Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter

Features and Benefits

  • Direct conversion broadband transmitter
  • Functions from 500 MHz to 4.4 GHz
  • Excellent phase noise reduces errors
CN0144
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter Using LO Divide-by-2 Modulator
Direct Conversion Transmitter
CN0232
Minimizing Spurious Outputs Using a Synthesizer with an Integrated VCO and an External PLL Circuit
ADF4153 PLL Connected to ADF4350
CN0147
Powering a Fractional-N Voltage Controlled Oscillator (VCO) with Low Noise LDO Regulators for Reduced Phase Noise
ADP150 Regulators Connected to ADF4350
EVAL-ADF4350EB1Z Rev. B Evaluation Board
CN0134
Broadband Low Error Vector Magnitude (EVM) Direct Conversion Transmitter
Direct Conversion Transmitter

Latest Discussions

Recently Viewed