Evaluation Software
Rev.
4.5.0
1
View All
Overview
Features and Benefits
- Self-contained board including PLL, VCO, loop filter (35 kHz), 25 MHz TCXO reference, USB interface, and voltage regulators
- Accompanying software allows control of synthesizer functions from a PC
- Choice of power supply via USB or external feeding
- Typical phase noise performance of −99 dBc/Hz @ 1 kHz offset from carrier (1 GHz output frequency)
Product Details
The EVAL-ADF4350EB1Z is designed to evaluate the performance of the ADF4350 frequency synthesizer. The board contains the ADF4350 synthesizer, a USB connector and related interface, a 25 MHz TCXO reference source, SMA connectors for the RF outputs, and reference signal plus headers for various signals and voltages. There is also a loop filter (35 kHz) on board. A USB cable is included with the board to connect to a PC USB port.
The package also contains Windows® software (2000- and XPcompatible) to allow easy programming of the synthesizer.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-109: Evaluation Board User Guide for ADF4350 (Rev. 0)9/14/2015PDF378 kB
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
UG-110: Evaluation User Guide for ADF43503/16/2010PDF403 kB
-
ADF4350EB1 Gerber File4/4/2018ZIP
-
ADF4350EB2 Gerber File4/4/2018ZIP