AD9988
RECOMMENDED FOR NEW DESIGNS4T4R Direct RF Receiver and Transmitter
- Part Models
- 2
- 1ku List Price
- Starting From $1518.69
Overview
- Flexible, reconfigurable radio common platform design
- Transmitter/receiver channel bandwidth up to 1.2 GHz (4T4R)
- RF DAC/RF ADC RF frequency range up to 7.5 GHz
- On-chip PLL with multichip synchronization
- External RF clock input option
- Versatile digital features
- Selectable interpolation and decimation filters
- Configurable DDCs and DUCs
- 8 fine complex DUCs (FDUC) and 4 coarse complex DUCs (CDUC)
- 8 fine complex DDCs (FDDC) and 4 coarse complex DDCs (CDDC)
- FDUCs and FDDCs are fully bypassable
- 2 independent 48-bit NCOs per DUC or DDC
- Programmable 192-tap PFIR filter for receive equalization
- Supports 4 different profile settings loaded via GPIO
- Receive AGC support
- Fast detect with low latency for fast AGC control
- Signal monitor for slow AGC control
- Dedicated AGC support pins
- Transmit DPD support
- Programmable delay and gain per transmit data path
- Coarse DDC delay adjust for DPD observation path
- Supports real or complex digital data (8-, 12-, or 16-bit)
- Auxiliary features
- ADC clock driver with selectable divide ratios
- Power amplifier downstream protection circuitry
- On-chip temperature monitoring unit
- Programmable GPIO pins support toggling between modes
- TDD power savings option and sharing ADCs
- SERDES JESD204B or JESD204C interface, 16 lanes up to 24.75 Gbps
- 8 lanes JESD204B/C transmitter (JTx) and 8 lanes JESD204B/C receiver (JRx)
- Supports Subclass 1
- Supports multidevice synchronization
- 15 mm × 15 mm, 324-ball BGA with 0.8 mm pitch
The AD9988 is a highly integrated device with four 16-bit, 12 GSPS maximum sample rate, RF digital-to-analog converter (DAC) cores, and four 12-bit, 4 GSPS rate, RF analog-to-digital converter (ADC) cores. The device supports four transmitter channels and four receiver channels with a 4T4R configuration. This product is well suited for four-antenna TDD transmitter applications, where the receiver path can be shared between receiver and observation modes. The GPIO pins can be configured and toggled to support different user modes, while phase coherency is maintained. The maximum radio channel bandwidth supported is 1.2 GHz in a 4T4R configuration and a sample resolution of 16 bits. The AD9988 features a 16-lane 24.75 Gbps JESD204C or 15.5 Gbps JESD204B serial data port that allows up to eight lanes per transmit/receive link, an on-chip clock multiplier, and digital signal processing capability targeted at multiband direct to RF radio applications.
APPLICATIONS
- Wireless communications infrastructure
- W-CDMA, LTE, LTE-A, massive multiple input multiple output (MIMO)
- Point to point microwave, E-band, and 5G mmWave
- Broadband communications systems
- DOCSIS 3.0+ cable modem termination system (CMTS)
- Communication test and measurement systems
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 3
FPGA Interoperability Reports 5
Product Selection Guide 1
Device Drivers 1
3rd Party Solutions 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9988BBPZ-4D4AC | 324-Ball BGA_ED (15mm x 15mm x 1.58mm) | ||
| AD9988BBPZRL-4D4AC | 324-Ball BGA_ED (15mm x 15mm x 1.58mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2021 - 21_0097 Package Material Set and Data Sheet Change for AD9988 and AD9082 |
||
| AD9988BBPZ-4D4AC | PRODUCTION | |
| AD9988BBPZRL-4D4AC | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
API Device Drivers 1
Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.
To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed Data Converters” and choose the desired API product package.
Device Drivers 2
Evaluation Software 1
JESD204x Frame Mapping Table Generator
The JESD204x Frame Mapping Table Generator tool consists of two Windows executables that will allow the user to input any valid combination of JESD204x parameters (L, M, F, S, NP) in order to output a .csv file that illustrates the frame mapping of the JESD204x mode in table format. There is an executable that allows the user to input a single JESD204x mode and another, that allows the user to input the parameters for multiple JESD204x modes in a specified .csv format in order to output a .csv file that illustrates the frame mapping of each of the JESD204x modes that were input into separate tables.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 4 | ||
| HMC7043 | NOT RECOMMENDED FOR NEW DESIGNS |
High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C |
| LTC6953 | LAST TIME BUY | Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support |
| LTC6952 | LAST TIME BUY | Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support |
| HMC7044 | NOT RECOMMENDED FOR NEW DESIGNS | High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support |
| Fanout Buffers 1 | ||
| LTC6955 | LAST TIME BUY | Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family |
| LDO Linear Regulators 4 | ||
| ADP1765 | RECOMMENDED FOR NEW DESIGNS | 5 A, Low VIN, Low Noise, CMOS Linear Regulator |
| ADP7158 | RECOMMENDED FOR NEW DESIGNS | 2 A, Ultralow Noise, High PSRR, Fixed Output, RF Linear Regulator |
| ADM7172 | RECOMMENDED FOR NEW DESIGNS | 6.5 V, 2 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO |
| ADM7150 | RECOMMENDED FOR NEW DESIGNS | 800 mA, Ultra Low Noise/High PSRR LDO |
| Phase-Locked Loop (PLL) Synthesizers 1 | ||
| ADF4377 | RECOMMENDED FOR NEW DESIGNS | Microwave Wideband Synthesizer with Integrated VCO |
| RF Amplifiers 3 | ||
| ADL6317 | RECOMMENDED FOR NEW DESIGNS | Transmit VGA for Use with RF DACs and Transceivers |
| ADL5569 | RECOMMENDED FOR NEW DESIGNS | 6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier |
| ADL5580 | RECOMMENDED FOR NEW DESIGNS | Fully Differential, 10 GHz ADC Driver with 10 dB Gain |
| Switching Regulators & Controllers 5 | ||
| LTM4633 | RECOMMENDED FOR NEW DESIGNS | Triple 10A Step-Down DC/DC μModule (Power Module) Regulator |
| LTM8053 | RECOMMENDED FOR NEW DESIGNS | 40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator |
| LTM8063 | RECOMMENDED FOR NEW DESIGNS | 40VIN, 2A Silent Switcher µModule Regulator |
|
LTM4644 LTM4644-1 |
Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array | |
| LTM4616 | RECOMMENDED FOR NEW DESIGNS | Dual 8A per Channel Low VIN DC/DC μModule (Power Module) Regulator |
| Variable Gain Amplifiers (VGA) 1 | ||
| ADL6316 | RECOMMENDED FOR NEW DESIGNS | 500 MHz to 1000 MHz Transmit VGA for Use with RF DACs and Transceivers |
Tools & Simulations
S-Parameter 2
ADC Companion Transport Layer RTL Code Generator Tool
This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.
Open ToolDAC Companion Transport Layer RTL Code Generator
These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.
Open ToolADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open ToolMxFE JESD204 Mode Selector Tool
The JESD204B/C Mode Selector Tool is a simple command line-based Windows executable that can be used to narrow down the number of JESD204x modes to only include those modes that support the user’s specific application use case. The tool guides the user through a use case description flow chart and gives the user a small list of applicable transmit and/or receive modes to choose from. This tool is applicable to the AD9081, AD9082, AD9177, AD9207, AD9209, AD9986, and AD9988.
Open ToolIBIS Model 1
AD9081/AD9082/AD9986/AD9988 AMI Model
Open ToolThermal Models 1
High Speed Converter Toolbox for MATLAB
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.