AD9166

RECOMMENDED FOR NEW DESIGNS

DC to 9 GHz, Vector Signal Generator 

Viewing:

Overview

  • DC-coupled, 50 Ω matched output
  • Up to 4.3 dBm output power, −9.5 dBm at 9 GHz
  • DAC core update rate: 12.0 GSPS (guaranteed minimum) in 2× NRZ mode
  • Wide analog bandwidth
    • DC to 9.0 GHz in 2× NRZ mode (12.0 GSPS DAC update rate)
    • 1.0 GHz to 8.0 GHz in mix mode (6.0 GSPS DAC update rate)
    • DC to 4.5 GHz in NRZ mode (6.0 GSPS DAC update rate)
  • Power dissipation of 4.88 W in 2× NRZ mode (10 GSPS DAC update rate)
  • Bypassable datapath interpolation
    • 2×, 3×, 4×, 6×, 8×, 12×, 16×, 24×
  • Instantaneous (complex) signal bandwidth
    • 2.25 GHz with device clock at 5 GHz (2× interpolation)
    • 1.8 GHz with device clock at 6 GHz (3× interpolation)
  • Fast frequency hopping
  • Integrated biCMOS buffer amplifier
AD9166
DC to 9 GHz, Vector Signal Generator 
AD9166 Functional Block Diagram AD9166 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

API Device Drivers 1

Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed Data Converters” and choose the desired API product package.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 2
HMC7043 NOT RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

HMC7044 NOT RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
LDO Linear Regulators 5
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
ADM7154 RECOMMENDED FOR NEW DESIGNS 600 mA, Ultralow Noise, High PSRR, RF Linear Regulator
ADP1761 RECOMMENDED FOR NEW DESIGNS 1 A, Low VIN, Low Noise, CMOS Linear Regulator
LT3090 RECOMMENDED FOR NEW DESIGNS –36V, 600mA Negative Linear Regulator with Programmable Current Limit
ADP7183 RECOMMENDED FOR NEW DESIGNS

-300 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator

Phase-Locked Loop (PLL) Synthesizers 1
ADF4372 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Switching Regulators & Controllers 2
ADP5073 PRODUCTION 1.2 A, DC-to-DC Inverting Regulator
ADP5074 PRODUCTION 2.4 A, DC-to-DC Inverting Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

DAC Companion Transport Layer RTL Code Generator

These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9166

Evaluation Board for the AD9166 DC to 9 GHz Vector Signal Generator

Features and Benefits

  • Simple evaluation of the AD9166 vector signal generator IC with only a single connection needed
  • Integrated on-board clocking, featuring the ADF4372
  • Integrated on-board power and power sequencer

Product Details

The evaluation board connects to an ADS7-V2EBZ pattern generator for quick evaluation of the AD9166, a high speed, vector signal generator. The ADS7-V2EBZ automatically formats the signal data and sends it to the evaluation board across a JESD204B link, which simplifies evaluation of the device. The evaluation board is powered by the field-programmable gate array (FPGA) mezzanine card (FMC) power supply provided through the ADS7-V2EBZ. The board can also interface to commercially available field- programmable gate array (FPGA) development boards from Xilinx® or Intel®.

The evaluation board includes a clock buffer, the HMC7044, which provides a reference clock to the ADS7-V2EBZ and SYSREF± signals to both the ADS7-V2EBZ and the digital-to-analog converter (DAC) integrated inside the AD9166. The on-board ADF4372 generates a sampling clock for the DAC.

The reference and sampling clocks can be connected externally through the on-board Subminiature Version A (SMA) ports. SYSREF± can be connected from an external source, such as an FPGA development kit, across the FMC connector to the AD9166.

The various clock configurations are outlined in Figure 3 of the user guide. The clock paths can be selected by soldering 0 Ω resistors (jumpers) in the correct locations on the evaluation board and configuring the ADF4372 and HMC7044 as described in the On-Board Clocking section of the user guide.

Complete specifications for the AD9166 can be found in the AD9166 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with the user guide when using the evaluation board.

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-AD9166
Evaluation Board for the AD9166 DC to 9 GHz Vector Signal Generator
AD9166-FMC-EBZ AD9166-FMC-EBZ AD9166-FMC-EBZ
ADS8-V1EBZ
ADS8-V1 Evaluation Board
ADS8-V1EBZANGLE-web ADS8-V1EBZBOTTOM-web ADS8-V1 Evaluation Board (top)
ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ

Reference Designs

Figure 1. CN0511 Functional Block Diagram
CN0511 Circuits from the lab

DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power

Features and Benefits

  • DC to 5.5 GHz Single Tone Generator
  • +/- 0.5 dB  Wideband Amplitude Calibration from 0 dBm to -40 dBm
  • 48-Bit Frequency Tuning Resolution (~43 uHz)
  • Onboard VCXO for Quick Bring Up
  • Compatible with Raspberry Pi 3B+, 4, Zero W, Zero 2W
CN0511
DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power
Figure 1. CN0511 Functional Block Diagram
EVAL-CN0511-RPIZ Evaluation Board
EVAL-CN0511-RPIZ Evaluation Board - Top View
EVAL-CN0511-RPIZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed