EVAL ADMX6020 Compact 1 GSPS Digitizer Solution with High-Speed Front-End Signal Capture

2026-04-17

Explore ADI's ADMX6020, a compact, 2-channel, complete digitizer platform for high-speed time-domain measurements and waveform capture, including applications like server PDN power-supply glitch monitoring and digital oscilloscopes. Supporting up to 1 GSPS at 8-bit resolution (640MSPS@12-bits, 105MSPS@14-bits), it captures signals from DC to 500 MHz. An integrated Xilinx FPGA enables the waveform capture, memory buffering, and additional digital processing, while programmable triggering, onboard memory, and standard interfaces accelerate development from prototype to deployment. For applications requiring even higher performance, ADI's portfolio also includes the ADMX6001, delivering 12-bit resolution at up to 10 GSPS (DC to 5GHz).

EVAL ADMX6020 Compact 1 GSPS Digitizer Solution with High-Speed Front-End Signal Capture

2026-04-17

Explore ADI's ADMX6020, a compact, 2-channel, complete digitizer platform for high-speed time-domain measurements and waveform capture, including applications like server PDN power-supply glitch monitoring and digital oscilloscopes. Supporting up to 1 GSPS at 8-bit resolution (640MSPS@12-bits, 105MSPS@14-bits), it captures signals from DC to 500 MHz. An integrated Xilinx FPGA enables the waveform capture, memory buffering, and additional digital processing, while programmable triggering, onboard memory, and standard interfaces accelerate development from prototype to deployment. For applications requiring even higher performance, ADI's portfolio also includes the ADMX6001, delivering 12-bit resolution at up to 10 GSPS (DC to 5GHz).

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目