LT7200S:四通道18V、±5A同步单芯片降压稳压器
2023-05-09
LT7200S是一款四通道、高效率单芯片同步降压稳压器,能够向负载提供每通道5A的吸电流/源电流。其多通道灵活性非常适合为具有紧凑布局的复杂系统供电。工作电源电压范围为2.9V至18V,适合采用3.3V、5V至12V电源电压的各种电源应用。
LT7200S:四通道18V、±5A同步单芯片降压稳压器
2023-05-09
LT7200S是一款四通道、高效率单芯片同步降压稳压器,能够向负载提供每通道5A的吸电流/源电流。其多通道灵活性非常适合为具有紧凑布局的复杂系统供电。工作电源电压范围为2.9V至18V,适合采用3.3V、5V至12V电源电压的各种电源应用。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}