In the Lab: Bluetooth Control of Power-over-Ethernet Lighting

2022-10-04

See how simple it is to develop Power-over-Ethernet (PoE) based lighting. This video demonstrates an easy way to provide on/off and dimming control for an LED bulb using a smartphone with bluetooth connection. The simple design is made possible by the MAX5969 powered device controller and the MAX16832 high-voltage LED Driver IC.

In the Lab: Bluetooth Control of Power-over-Ethernet Lighting

2022-10-04
See how simple it is to develop Power-over-Ethernet (PoE) based lighting. This video demonstrates an easy way to provide on/off and dimming control for an LED bulb using a smartphone with bluetooth connection. The simple design is made possible by the MAX5969 powered device controller and the MAX16832 high-voltage LED Driver IC.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目