Isolated Flyback Controller with PFC Controls Voltage or Current

2017-09-18

The LT3798 isolated controller with active power factor correction (PFC) is specifically designed for regulating bus voltages or driving constant current applications over a wide input range of 10V to 480V. It is ideal for constant voltage/current applications requiring 4W to over 100W power.

The LT3798’s unique current sensing scheme delivers a well regulated voltage or current to the secondary side with no optocoupler. It also offers low harmonic distortion while delivering efficiencies as high as 90%. Output short circuit protection ensures long term reliability and a simple, compact solution footprint addresses a wide range of applications.

Isolated Flyback Controller with PFC Controls Voltage or Current

2017-09-18
The LT3798 isolated controller with active power factor correction (PFC) is specifically designed for regulating bus voltages or driving constant current applications over a wide input range of 10V to 480V. It is ideal for constant voltage/current applications requiring 4W to over 100W power.

The LT3798’s unique current sensing scheme delivers a well regulated voltage or current to the secondary side with no optocoupler. It also offers low harmonic distortion while delivering efficiencies as high as 90%. Output short circuit protection ensures long term reliability and a simple, compact solution footprint addresses a wide range of applications.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目