Instrumentation Applications for High Accuracy Temperature Monitor Products

2017-09-18

Thermal management is a critical part of system design. FPGAs and processors often require heat sinks and fans, to the extent that a failure (stopped fan or obstructed heat sink) would cause damage. These devices often have a pin connected to an on-die diode temperature sensor. It is also useful to know the temperature of other points on a board to monitor system health.

Our family of temperature monitor products addresses these applications by allowing a generic diode-connected transistor to be used as a 1°C accurate temperature sensor. This level of accuracy also opens up instrumentation applications, such as cold-junction compensation of large arrays of thermocouples, HVAC and environmental monitoring.

Instrumentation Applications for High Accuracy Temperature Monitor Products

2017-09-18
Thermal management is a critical part of system design. FPGAs and processors often require heat sinks and fans, to the extent that a failure (stopped fan or obstructed heat sink) would cause damage. These devices often have a pin connected to an on-die diode temperature sensor. It is also useful to know the temperature of other points on a board to monitor system health.

Our family of temperature monitor products addresses these applications by allowing a generic diode-connected transistor to be used as a 1°C accurate temperature sensor. This level of accuracy also opens up instrumentation applications, such as cold-junction compensation of large arrays of thermocouples, HVAC and environmental monitoring.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目