Directly Parallel This High Power Density Linear Regulator - LT3080

2017-09-14

The LT3080 is a new architecture for linear regulators. It provides better regulation, a simple output adjustment with a single resistor where the output can be adjusted down to zero. Also, this architecture allows easy paralleling of regulators for “no heatsink” operation in an all surface mount applications. The LT3080 circuit operation and applications for paralleling, spreading the heat, general purpose power supplies and current sources will be shown.

Directly Parallel This High Power Density Linear Regulator - LT3080

2017-09-14
The LT3080 is a new architecture for linear regulators. It provides better regulation, a simple output adjustment with a single resistor where the output can be adjusted down to zero. Also, this architecture allows easy paralleling of regulators for “no heatsink” operation in an all surface mount applications. The LT3080 circuit operation and applications for paralleling, spreading the heat, general purpose power supplies and current sources will be shown.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目